![]()
![]()
Slit Type Flexible Coupling
Single-Piece Construction,Zero Backlash
![]()
| CAD Download |
Product Code | A | L | W | F | M | Wrench Torque (N・m) |
|---|---|---|---|---|---|---|---|
| MSTS-32K | 32 | 12 | 41 | 6 | M4 | 1.7 | |
| MSTS-40K | 40 | 17 | 56 | 8.5 | M5 | 4 | |
| MSTS-50K | 50 | 21 | 71 | 10.5 | M6 | 7 | |
| MSTS-63K | 63 | 26 | 90 | 13 | M8 | 15 |
| Product Code | RoHS Compliant |
maximum dimensions (mm) |
Rated Torque** (N・m) |
Max. Torque** (N・m) |
Max. Rotational (min-1) |
Moment of Inertia** (Kg・m2) |
Static Torsional Stiffness (N・m/rad) |
Errors of Eccentricity (mm) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass** (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MSTS-32K | Compliantt | 14 | 3.5 | 7 | 19000 | 2.6×10-5 | 850 | 0.15 | 2 | ±0.5 | 160 |
| MSTS-40K | Compliantt | 18 | 8 | 16 | 15000 | 8.6×10-5 | 1000 | 0.2 | 2 | ±0.5 | 340 |
| MSTS-50K | Compliantt | 20 | 15 | 30 | 12000 | 2.8×10-4 | 1400 | 0.2 | 2 | ±0.5 | 730 |
| MSTS-63K | Compliantt | 30 | 35 | 70 | 10000 | 8.5×10-4 | 1800 | 0.2 | 2 | ±0.5 | 1300 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.
| Product Code | Stock Bores(D1・D2) | |||||||
|---|---|---|---|---|---|---|---|---|
| MSTS-32K | 12×12 | 14×14 | ||||||
| MSTS-40K | 14×14 | 16×16 | 18×18 | |||||
| MSTS-50K | 16×16 | 18×18 | 20×20 | |||||
| MSTS-63K | 20×20 | 25×25 | ||||||
●All products come with set screws.
●Recommended tolerance on shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].
*[MSTS] stainless steel is a standard product.
| Stock Bores D | Keyways | Keys | |||
|---|---|---|---|---|---|
| b | t | b×h | |||
| Basic Dimensions | Tolerance (JS9) |
Basic Dimensions | Tolerance | ||
| 12 | 4 | ±0.0150 | 1.8 | +0.1 0 | 4×4 |
| 14・16 | 5 | 2.3 | 5×5 | ||
| 18・20 | 6 | 2.8 | 6×6 | ||
| 25・30 | 8 | ±0.0180 | 3.3 | +0.2 0 | 8×7 |
| Type | SlitType | SlitType | SlitType | SlitType | SlitType | SlitType |
|---|---|---|---|---|---|---|
| Product Code |
MST-K |
MSTS |
MSXP |
MWS-C |
MSX-C |
XSTS |
| Characteristics |
Single-Piece Construction, Zero Backlash |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
Made from PEEK®,Less Outgas |
Single-Piece Construction, Zero Backlash, Low Inertia |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
Clean Washed, Low Particle, Chemical Resistance |
|
Outside Diameter |
φ32~φ63 | φ8~φ63 | φ25~φ36 | φ12~φ32 | φ16~φ44 | φ25~φ63 |
| Torque | 4N・m~32N・m | 0.2N・m~35N・m | 0.7N・m~1.5N・m | 0.4N・m~4N・m | 0.5N・m~9N・m | 2N・m~35N・m |
| Type | OldhamType | Cross JointType | SlitType | SlitType | SlitType | Jaw TypeType |
|---|---|---|---|---|---|---|
| Product Code |
MOS-C |
XUT |
MST |
MSX |
MSTS |
MJT-CK-GR |
| Characteristics |
High Allowable Misalignment, Small Eccentric Reaction Force |
Small Eccentric Reaction Force, High Torsional Stiffness,Vibration Absorption |
Single-Piece Construction, Zero Backlash |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
High Torque, Vibration Absorp- tion,Press Fitted Sleeve |
|
Outside Diameter |
φ12~φ32 | φ15~φ40 | φ8~φ63 | φ16~φ44 | φ8~φ63 | φ30~φ95 |
| Torque | 0.2N・m~2.8N・m | 0.3N・m~6N・m | 0.1N・m~32N・m | 0.5N・m~9N・m | 0.2N・m~35N・m | 16N・m~560N・m |