msx-c

MSX-C

Slit Type Flexible Coupling

Single-Piece Construction,Zero Backlash,High Torsional Stiffness

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A L W F G M Wrench
Torque
(N・m)
MSX-16C 16 6 17.4 3 4.74 M2 0.5
MSX-19C 19 6.8 20 3.4 5.6 M2.5 1
MSX-24C 24 8.5 25 4.25 8 M3 1.5
MSX-29C 29 10.2 30 5.1 9 M3 1.5
MSX-34C 34 12 35 6 11 M3 1.5
MSX-39C 39 13.5 40 6.75 14 M4 2.5
MSX-44C 44 15.5 45 7.75 16 M4 2.5

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Static Torsional
Stiffness
(N・m/rad)
Errors of Eccentricity
(mm)
Errors of
Angularity
(°)
Errors of
Shaft End-Play
(mm)
Mass**
(g)
MSX-16C Compliantt 60.51390002.5×10-72000.050.5±0.17
MSX-19C Compliantt 812330005.8×10-72700.050.5±0.112
MSX-24C Compliantt 101.53260001.8×10-67900.050.5±0.123
MSX-29C Compliantt 1224210004.7×10-614000.050.5±0.141
MSX-34C Compliantt 1636180001.1×10-522000.050.5±0.162
MSX-39C Compliantt 20612160002.3×10-541000.050.5±0.188
MSX-44C Compliantt 22918140004.3×10-551000.050.5±0.1128

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Product Code Stock Bores(D1・D2)
MSX-16C5×55×66×6     
MSX-19C5×55×65×75×86×66×6.356×76×8
6.35×6.356.35×88×8     
MSX-24C6×66×86×106.35×6.356.35×86.35×107×88×8
8×9.5258×109.525×1010×10    
MSX-29C8×88×108×118×1210×1010×1110×1211×12
12×12       
MSX-34C10×1411×1412×1212×1412×1614×1414×1514×16
15×1515×1616×16     
MSX-39C10×1412×1212×1412×1512×1612×1914×1414×15
15×1515×1616×16     
MSX-44C12×1212×1412×1914×1414×1514×1615×1515×16
15×1915×2020×20     

●All products come with set screws (MSX).
●Tolerance on shaft bores of set screw type coupling is H8.
●Recommended tolerance on shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].

Products of the same category
Type Slit Type Disk Type Clamp Type Bellows Type Bellows Type
Product Code MSX
MSX
XBS
XBS
MDS
MDS
XGS
XGS
XBSS
XBSS
Characteristics Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
High Torsional Stiffness,High Torque,Zero Backlash High Torsional
Stiffness,
Zero Backlash
高減衰能対応
高振動吸収
バックラッシュ 0
High Torsional Stiffness,High Torque,Zero Backlash
Outside
Diameter
φ16~φ44 φ15~φ104 φ19~φ63 φ15~φ39 φ15~φ56
Torque 0.5N・m~9N・m 0.6N・m~200N・m 0.7N・m~12.5N・m 0.5N・m~7N・m 0.5N・m~15N・m
Customers Searched This Item Checked
Type OldhamType Jaw TypeType SlitType DiskType SlitType High GainType
Product Code MOL-C
MOL-C
MJT-K-RD
MJT-K-RD
XSTS
XSTS
XBS
XBS
XWSS
XWSS
XGS
XGS
Characteristics High Allowable
Misalignment,
Small Eccentric
Reaction Force
High Torque,
Vibration Absorp-
tion,Press Fitted
Sleeve
Clean Washed,
Low Particle,
Chemical Resistance
High Torsional Stiffness,High Torque,Zero Backlash Clean Washed,
Low Particle,
Chemical Resistance
For High Gain,High Vibration Absorption,
Zero Backlash
Outside
Diameter
φ16~φ63 φ30~φ95 φ25~φ63 φ15~φ104 φ25~φ32 φ15~φ39
Torque 0.7N・m~36N・m 12.5N・m~450N・m 2N・m~35N・m 0.6N・m~200N・m 2N・m~3.5N・m 0.5N・m~7N・m