msx

MSX

Slit Type Flexible Coupling

Single-Piece Construction,Zero Backlash,High Torsional Stiffness

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A L W F M Wrench
Torque
(N・m)
MSX-16 16 6 17.4 3 M3 0.7
MSX-19 19 6.8 20 3.4 M3 0.7
MSX-24 24 8.5 25 4.25 M4 1.7
MSX-29 29 10.2 30 5.1 M4 1.7
MSX-34 34 12 35 6 M5 4
MSX-39 39 13.5 40 6.75 M5 4
MSX-44 44 15.5 45 7.75 M6 7

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Static Torsional
Stiffness
(N・m/rad)
Errors of Eccentricity
(mm)
Errors of
Angularity
(°)
Errors of
Shaft End-Play
(mm)
Mass**
(g)
MSX-16 Compliantt 80.51390002.8×10-72000.050.5±0.17
MSX-19 Compliantt 1012330006.2×10-72700.050.5±0.110
MSX-24 Compliantt 121.53260002.0×10-67900.050.5±0.122
MSX-29 Compliantt 1424210005.2×10-614000.050.5±0.140
MSX-34 Compliantt 1836180001.1×10-522000.050.5±0.164
MSX-39 Compliantt 20612160002.9×10-541000.050.5±0.190
MSX-44 Compliantt 22918140005.5×10-551000.050.5±0.1133

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Product Code Stock Bores(D1・D2)
MSX-165×55×66×6     
MSX-195×55×65×75×86×66×6.356×76×8
6.35×6.356.35×88×88×1010×10   
MSX-246×66×86×106.35×6.356.35×86.35×107×88×8
8×9.5258×109.525×1010×1010×1110×1211×1212×12
MSX-298×88×108×118×1210×1010×1110×1210×14
11×1211×1412×1212×14    
MSX-3410×1411×1412×1212×1412×1614×1414×1514×16
15×1515×1616×16     
MSX-3910×1412×1212×1412×1512×1612×1914×1414×15
15×1515×1616×16     
MSX-4412×1212×1412×1914×1414×1514×1615×1515×16
15×1915×2020×20     

●All products come with set screws (MSX).
●Tolerance on shaft bores of set screw type coupling is H8.
●Recommended tolerance on shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].

Products of the same category
Type Slit Type Disk Type Clamp Type Bellows Type Bellows Type
Product Code MSX-C
MSX-C
XBS
XBS
MDS
MDS
XGS
XGS
XBSS
XBSS
Characteristics Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
High Torsional Stiffness,High Torque,Zero Backlash High Torsional
Stiffness,
Zero Backlash
高減衰能対応
高振動吸収
バックラッシュ 0
High Torsional Stiffness,High Torque,Zero Backlash
Outside
Diameter
φ16~φ44 φ15~φ104 φ19~φ63 φ15~φ39 φ15~φ56
Torque 0.5N・m~9N・m 0.6N・m~200N・m 0.7N・m~12.5N・m 0.5N・m~7N・m 0.5N・m~15N・m
Customers Searched This Item Checked
Type High GainType Jaw TypeType SlitType Jaw TypeType DiskType BellowsType
Product Code XGS
XGS
MJT-BL
MJT-BL
MSXP
MSXP
MJT-WH
MJT-WH
XBS
XBS
MKM-C
MKM-C
Characteristics For High Gain,High Vibration Absorption,
Zero Backlash
High Torque,
Vibration Absorp-
tion,Press Fitted
Sleeve
Made from PEEK®,Less Outgas High Torque,
Vibration Absorp-
tion,Press Fitted
Sleeve
High Torsional Stiffness,High Torque,Zero Backlash Constant Velocity,Zero Backlash,High Torque
Outside
Diameter
φ15~φ39 φ14~φ95 φ25~φ36 φ14~φ95 φ15~φ104 φ16.5~φ99
Torque 0.5N・m~7N・m 0.7N・m~130N・m 0.7N・m~1.5N・m 1.2N・m~265N・m 0.6N・m~200N・m 0.9N・m~270N・m