![]()
![]()
Slit Type Flexible Coupling
Made from PEEK®,Less Outgas
![]()
| CAD Download |
Product Code | A | L | W | F | G | M | Wrench Torque (N・m) |
|---|---|---|---|---|---|---|---|---|
| MSXP-25C | 25 | 8.5 | 25 | 4.25 | 8 | M3 | 0.15 | |
| MSXP-30C | 30 | 10.2 | 30 | 5.1 | 9 | M3 | 0.15 | |
| MSXP-36C | 36 | 12 | 35 | 6 | 11 | M3 | 0.15 |
| Product Code | RoHS Compliant |
maximum dimensions (mm) |
Rated Torque** (N・m) |
Max. Torque** (N・m) |
Max. Rotational (min-1) |
Moment of Inertia** (Kg・m2) |
Static Torsional Stiffness (N・m/rad) |
Errors of Eccentricity (mm) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass** (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MSXP-25C | Compliantt | 10 | 0.7 | 1.4 | 25000 | 3.0×10-7 | 110 | 0.05 | 0.5 | ±0.1 | 3.8 |
| MSXP-30C | Compliantt | 12 | 1 | 2 | 21000 | 7.8×10-7 | 180 | 0.05 | 0.5 | ±0.1 | 6.8 |
| MSXP-36C | Compliantt | 16 | 1.5 | 3 | 17000 | 1.8×10-6 | 280 | 0.05 | 0.5 | ±0.1 | 10 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.
| Product Code | Stock Bores(D1・D2) | |||||||
|---|---|---|---|---|---|---|---|---|
| MSXP-25C | 6×8 | 6×10 | 8×8 | 8×10 | 10×10 | |||
| MSXP-30C | 8×8 | 8×10 | 10×12 | 12×12 | ||||
| MSXP-36C | 10×14 | 12×14 | 14×15 | 15×15 | ||||
●All products come with set screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB]
| Type | SlitType | SlitType | SlitType | SlitType | SlitType | SlitType |
|---|---|---|---|---|---|---|
| Product Code |
XWSS |
MSTS |
MSX-C |
MWSS-C |
MSTS-K |
MST |
| Characteristics |
Clean Washed, Low Particle, Chemical Resistance |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
Single-Piece Construction, Zero Backlash, High Torque |
Single-Piece Construction, Zero Backlash |
Single-Piece Construction, Zero Backlash |
|
Outside Diameter |
φ25~φ32 | φ8~φ63 | φ16~φ44 | φ12~φ32 | φ32~φ63 | φ8~φ63 |
| Torque | 2N・m~3.5N・m | 0.2N・m~35N・m | 0.5N・m~9N・m | 0.3N・m~3.5N・m | 3.5N・m~35N・m | 0.1N・m~32N・m |
| Type | SlitType | Cross JointType | RigidType | OldhamType | DiskType |
|---|---|---|---|---|---|
| Product Code |
MSX |
XUT |
MRG-C |
MOS-C |
MDW |
| Characteristics |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
Small Eccentric Reaction Force, High Torsional Stiffness,Vibration Absorption |
Single-Piece Construction, Standardization of Two Different End Bores |
High Allowable Misalignment, Small Eccentric Reaction Force |
High Torsional Stiffness, Zero Backlash |
|
Outside Diameter |
φ16~φ44 | φ15~φ40 | φ16~φ32 | φ12~φ32 | φ19~φ63 |
| Torque | 0.5N・m~9N・m | 0.3N・m~6N・m | 0.3N・m~2N・m | 0.2N・m~2.8N・m | 0.7N・m~12.5N・m |