![]()
![]()
Double Disk Type Flexible Coupling
Simple,Zero Backlash
![]()
| CAD Download |
Product Code | A | L | W | E | F | M | Wrench Torque (N・m) |
|---|---|---|---|---|---|---|---|---|
| MTD-20 | 20 | 7.5 | 27.3 | 6 | 3.7 | M3 | 0.7 | |
| MTD-25 | 25 | 7.5 | 27.4 | 10 | 3.7 | M3 | 0.7 | |
| MTD-32 | 32 | 7.5 | 27.5 | 15 | 3.7 | M4 | 1.7 |
| Product Code | RoHS Compliant |
maximum dimensions (mm) |
Rated Torque** (N・m) |
Max. Torque** (N・m) |
Max. Rotational (min-1) |
Moment of Inertia** (Kg・m2) |
Static Torsional Stiffness (N・m/rad) |
Errors of Eccentricity (mm) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass** (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MTD-20 | Compliantt | 8 | 0.5 | 1 | 31000 | 1.2×10-6 | 120 | 0.1 | 1 | ±0.4 | 21 |
| MTD-25 | Compliantt | 12 | 1 | 2 | 25000 | 2.6×10-6 | 210 | 0.15 | 1.5 | ±0.5 | 27 |
| MTD-32 | Compliantt | 14 | 2 | 4 | 19000 | 6.7×10-6 | 230 | 0.15 | 2 | ±0.6 | 43 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.
| Product Code | Stock Bores | |||||||
|---|---|---|---|---|---|---|---|---|
| 3 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | |
| MTD-20 | ||||||||
| MTD-25 | ||||||||
| MTD-32 | ||||||||
●All products come with set screws.
●Hubs with shaft bore diameters of φ4 or less have one set screw.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].
| Type | DiskType | DiskType | DiskType | DiskType | DiskType | DiskType |
|---|---|---|---|---|---|---|
| Product Code |
MHS |
XBSS |
MHW |
MDW |
XBS |
XBWS |
| Characteristics | Low Inertia,Zero Backlash | High Torsional Stiffness,High Torque,Zero Backlash | Low Inertia,Zero Backlash |
High Torsional Stiffness, Zero Backlash |
High Torsional Stiffness,High Torque,Zero Backlash | High Torsional Stiffness,High Torque,Zero Backlash |
|
Outside Diameter |
φ32~φ63 | φ15~φ56 | φ32~φ63 | φ19~φ63 | φ15~φ104 | φ15~φ56 |
| Torque | 2N・m~10N・m | 0.5N・m~15N・m | 2N・m~10N・m | 0.7N・m~12.5N・m | 0.6N・m~200N・m | 0.5N・m~15N・m |
| Type | Jaw TypeType | Jaw TypeType | SlitType | SlitType | SlitType | SlitType |
|---|---|---|---|---|---|---|
| Product Code |
MJT-WH |
MJT-BL |
MST-C |
MSX-C |
MST |
MSX |
| Characteristics |
High Torque, Vibration Absorp- tion,Press Fitted Sleeve |
High Torque, Vibration Absorp- tion,Press Fitted Sleeve |
Single-Piece Construction, Zero Backlash |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
Single-Piece Construction, Zero Backlash |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
|
Outside Diameter |
φ14~φ95 | φ14~φ95 | φ12~φ63 | φ16~φ44 | φ8~φ63 | φ16~φ44 |
| Torque | 1.2N・m~265N・m | 0.7N・m~130N・m | 0.4N・m~32N・m | 0.5N・m~9N・m | 0.1N・m~32N・m | 0.5N・m~9N・m |