mwbs

MWBS

Super Bellows Flexible Coupling

High Precision,Welded Bellows,High Flexibility

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A L W F M Wrench
Torque
(N・m)
MWBS-13 13 6 16.5 3 M2 0.5
MWBS-18 18 8 22 4 M2.5 1
MWBS-22 22 10 27 5 M3 1.5
MWBS-28 28 14 37 7 M4 2.5

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Static Torsional
Stiffness
(N・m/rad)
Errors of Eccentricity
(mm)
Errors of
Angularity
(°)
Errors of
Shaft End-Play
(mm)
Mass**
(g)
MWBS-13 Compliantt 60.070.15100002.5×10-7300.153.5±0.59.8
MWBS-18 Compliantt 80.150.3100001.2×10-6400.155±0.525
MWBS-22 Compliantt 100.350.7100003.4×10-62000.154±0.548
MWBS-28 Compliantt 140.651.3100001.4×10-59000.154.5±0.5110

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Product Code Stock Bores
4 5 6 8 10 11 12 14
MWBS-13456
MWBS-18568
MWBS-226810
MWBS-28810111214

●All products come with set screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please contact the customer service center for more information.

Products of the same category
Type BellowsType BellowsType BellowsType BellowsType BellowsType BellowsType
Product Code MKM-AC
MKM-AC
MFBS-C
MFBS-C
MKM-C
MKM-C
MFB
MFB
MFB-C
MFB-C
MFBS
MFBS
Characteristics Constant Velocity,Zero Backlash,High Torque Constant Velocity,
Zero Backlash,
Simple
Constant Velocity,Zero Backlash,High Torque Constant Velocity,
Zero Backlash,
Simple
Constant Velocity,
Zero Backlash,
Simple
Constant Velocity,
Zero Backlash,
Simple
Outside
Diameter
φ56~φ63 φ12~φ32 φ16.5~φ99 φ12~φ32 φ12~φ32 φ12~φ32
Torque 20N・m~60N・m 0.5N・m~3N・m 0.9N・m~270N・m 0.3N・m~2N・m 0.3N・m~2N・m 0.5N・m~3N・m
Customers Searched This Item Checked
Type SlitType DiskType SlitType Cross JointType OldhamType SlitType
Product Code MSTS
MSTS
MDW
MDW
MSX
MSX
XUT
XUT
MOS-C
MOS-C
MST
MST
Characteristics Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
High Torsional
Stiffness,
Zero Backlash
Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
Small Eccentric
Reaction Force,
High Torsional
Stiffness,Vibration
Absorption
High Allowable
Misalignment,
Small Eccentric
Reaction Force
Single-Piece
Construction,
Zero Backlash
Outside
Diameter
φ8~φ63 φ19~φ63 φ16~φ44 φ15~φ40 φ12~φ32 φ8~φ63
Torque 0.2N・m~35N・m 0.7N・m~12.5N・m 0.5N・m~9N・m 0.3N・m~6N・m 0.2N・m~2.8N・m 0.1N・m~32N・m