![]()
![]()
Slit Type Flexible Coupling
Single-Piece Construction,Zero Backlash,Low Inertia
![]()
| Product Code | RoHS Compliant |
maximum dimensions (mm) |
Rated Torque** (N・m) |
Max. Torque** (N・m) |
Max. Rotational (min-1) |
Moment of Inertia** (Kg・m2) |
Static Torsional Stiffness (N・m/rad) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass** (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| MWS-12C | Compliantt | 5 | 0.4 | 0.8 | 52000 | 6.4×10-8 | 80 | 1 | ±0.1 | 3 |
| MWS-16C | Compliantt | 6 | 0.5 | 1 | 39000 | 2.9×10-7 | 180 | 1 | ±0.2 | 8 |
| MWS-20C | Compliantt | 8 | 1 | 2 | 31000 | 7.5×10-7 | 200 | 1 | ±0.2 | 13 |
| MWS-25C | Compliantt | 10 | 2 | 4 | 25000 | 2.3×10-6 | 780 | 1 | ±0.2 | 25 |
| MWS-32C | Compliantt | 14 | 4 | 8 | 19000 | 8.1×10-6 | 1100 | 1 | ±0.2 | 53 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.
| Product Code | Stock Bores(D1・D2) | |||||||
|---|---|---|---|---|---|---|---|---|
| MWS-12C | 4×4 | 4×5 | 4.5×5 | 5×5 | ||||
| MWS-16C | 4.5×5 | 5×5 | 5×6 | 6×6 | ||||
| MWS-20C | 5×6 | 5×8 | 6×6 | 6×8 | 8×8 | |||
| MWS-25C | 5×6 | 6×6 | 6×8 | 6×10 | 8×8 | 8×10 | 10×10 | |
| MWS-32C | 8×8 | 8×10 | 10×10 | 10×12 | 12×12 | 12×14 | ||
●All products come with set screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB]
| Type | SlitType | SlitType | SlitType | SlitType | SlitType | SlitType |
|---|---|---|---|---|---|---|
| Product Code |
MSX-C |
MSTS-C |
MWS |
MWSS-C |
MST-C |
XWSS |
| Characteristics |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
Single-Piece Construction, Zero Backlash, Low Inertia |
Single-Piece Construction, Zero Backlash, High Torque |
Single-Piece Construction, Zero Backlash |
Clean Washed, Low Particle, Chemical Resistance |
|
Outside Diameter |
φ16~φ44 | φ12~φ63 | φ8~φ32 | φ12~φ32 | φ12~φ63 | φ25~φ32 |
| Torque | 0.5N・m~9N・m | 0.3N・m~35N・m | 0.1N・m~4N・m | 0.3N・m~3.5N・m | 0.4N・m~32N・m | 2N・m~3.5N・m |
| Type | SlitType | OldhamType | SlitType | Cross JointType | OldhamType | DiskType |
|---|---|---|---|---|---|---|
| Product Code |
MSX |
MOL |
MSTS |
XUT |
MOS-C |
MDW |
| Characteristics |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
High Allowable Misalignment, Small Eccentric Reaction Force |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
Small Eccentric Reaction Force, High Torsional Stiffness,Vibration Absorption |
High Allowable Misalignment, Small Eccentric Reaction Force |
High Torsional Stiffness, Zero Backlash |
|
Outside Diameter |
φ16~φ44 | φ16~φ63 | φ8~φ63 | φ15~φ40 | φ12~φ32 | φ19~φ63 |
| Torque | 0.5N・m~9N・m | 0.7N・m~36N・m | 0.2N・m~35N・m | 0.3N・m~6N・m | 0.2N・m~2.8N・m | 0.7N・m~12.5N・m |