mws

MWS

Slit Type Flexible Coupling

Single-Piece Construction,Zero Backlash,Low Inertia

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A L W F M Wrench
Torque
(N・m)
MWS-8 8 3.4 10 1.7 M2 0.3
MWS-12 12 5.2 14 2.5 M2.5 0.5
MWS-16 16 6.8 18 3 M3 0.7
MWS-20 20 7.65 20 3 M3 0.7
MWS-25 25 9.6 25 4 M4 1.7
MWS-32 32 12.6 32 6 M4 1.7

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Static Torsional
Stiffness
(N・m/rad)
Errors of
Angularity
(°)
Errors of
Shaft End-Play
(mm)
Mass**
(g)
MWS-8 Compliantt 40.10.2780001.0×10-8241±0.11
MWS-12 Compliantt 60.40.8520007.0×10-8801±0.13.1
MWS-16 Compliantt 80.51390002.8×10-71801±0.27.4
MWS-20 Compliantt 1012310007.5×10-72001±0.212
MWS-25 Compliantt 1224250002.3×10-67801±0.224
MWS-32 Compliantt 1648190008.0×10-611001±0.250

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Product Code Stock Bores(D1・D2)
MWS-82×23×3      
MWS-124×44×54.5×55×5    
MWS-164.5×55×55×66×6    
MWS-205×65×86×66×88×8   
MWS-255×66×66×88×88×1010×10  
MWS-328×88×1010×1010×1212×1212×14  

●All products come with set screws.
●Hubs with shaft bore diameters of φ4 or less have one set screw.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].

Products of the same category
Type SlitType SlitType SlitType SlitType SlitType SlitType
Product Code MSTS-K
MSTS-K
MSX
MSX
MWS-C
MWS-C
XSTS
XSTS
MSXP
MSXP
MWSS-C
MWSS-C
Characteristics Single-Piece
Construction,
Zero Backlash
Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
Single-Piece
Construction,
Zero Backlash,
Low Inertia
Clean Washed,
Low Particle,
Chemical Resistance
Made from PEEK®,Less Outgas Single-Piece
Construction,
Zero Backlash,
High Torque
Outside
Diameter
φ32~φ63 φ16~φ44 φ12~φ32 φ25~φ63 φ25~φ36 φ12~φ32
Torque 3.5N・m~35N・m 0.5N・m~9N・m 0.4N・m~4N・m 2N・m~35N・m 0.7N・m~1.5N・m 0.3N・m~3.5N・m
Customers Searched This Item Checked
Type SlitType SlitType SlitType Jaw TypeType SlitType Jaw TypeType
Product Code MST
MST
MSTS
MSTS
MSX
MSX
MJT-WH
MJT-WH
MSTS-C
MSTS-C
MJT-BL
MJT-BL
Characteristics Single-Piece
Construction,
Zero Backlash
Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
High Torque,
Vibration Absorp-
tion,Press Fitted
Sleeve
Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
High Torque,
Vibration Absorp-
tion,Press Fitted
Sleeve
Outside
Diameter
φ8~φ63 φ8~φ63 φ16~φ44 φ14~φ95 φ12~φ63 φ14~φ95
Torque 0.1N・m~32N・m 0.2N・m~35N・m 0.5N・m~9N・m 1.2N・m~265N・m 0.3N・m~35N・m 0.7N・m~130N・m