ss-u

SS-U

JawMax®

Wide Variation

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A L W F M n Spider
type
Spider
c
Spider
t
Spider
e
Spider
s
Wrench
Torque
(N・m)
SS075-U 44.5 20.7 54.1 8 M6 3 4 44.5 11.2 19.1 7
SS095-U 53.6 25.3 63.8 11.2 M8 3 4 53.9 11.2 22.4 10
SS100-U 64.5 35 88.3 11.2 M8 3 4 64.5 15.5 26.2 16
SS110-U 84.3 42.7 107.2 19.1 M10 3 4 84.1 19.1 30.2 32
SS150-U 95.3 44.5 114.3 19.1 M10 3 4 95.3 22.4 31.8 32

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Static Torsional
Stiffness
(N・m/rad)
Errors of Eccentricity
(mm)
Errors of
Angularity
(°)
Errors of
Shaft End-Play
(mm)
Mass**
(g)
SS075-U Compliantt 2212.626.336001.1×10-48810.3811.10.36
SS095-U Compliantt 2819.741.736002.6×10-412670.3811.10.57
SS100-U Compliantt 3536.377.336006.1×10-424030.3811.51.1
SS110-U Compliantt 4287175.536002.6×10-362740.3811.92.4
SS150-U Compliantt 48127.525536003.3×10-386470.3812.23.2

*Based on the maximum shaft bores.

Product Code Stock Bores(D1・D2)
5 6 8 10 11 12 14 15 16 17 18 19 20 22 24 25 28 30 32 35 38 40 42 45 48
L050-U                                      
L070-U                                  
L075-U                                  
L090-U                                      
L095-U                                    
L099-U                                      
L100-U                                    
L110-U                                      
L150-U                                    
SS075-U                                  
SS095-U                                    
SS100-U                                    
SS110-U                                      
SS150-U                                    
・●Bore tolerance H7 without keyway
 ▽Bore tolerance H7 with keyway
 ▼Choose between bore tolerance H7 with keyway or bore tolerance G7 with keyway
 ■Choose between bore tolerance H7 with keyway or bore tolerance F7 with keyway
・All products come with socket head setscrerws
・nonstandard bore and keyway modifications are available on request. Please contact our customer service “Contact center”.
・Products without bore holes are also available in stock. Pricing is the same as standard products.
Shaft keyway
h6・h7 H7
j6 G7
k6・m6 F7
新JISキー溝
unit:mm
Stock Bores D Keyways Keys
b t Nominal Dimensions
b×h
Basic Dimensions Tolerance
(JS9)
Basic Dimensions Tolerance
10 3 ±0.0125 1.4 +0.1
0
3×3
11・12 4 ±0.0150 1.8 4×4
14・15・16・17 5 2.3 5×5
18・19・20・22 6 2.8 6×6
24・25・28・30 8 ±0.0180 3.3 +0.2
0
8×7
32・35・38 10 10×8
40・42 12 ±0.0215 12×8
45・48 14 3.8 14×9