![]()
![]()
Single Disk Flexible Coupling
High Torsional Stiffness,High Torque,Zero Backlash
![]()
| Product Code | RoHS Compliant |
maximum dimensions (mm) |
Rated Torque** (N・m) |
Max. Torque** (N・m) |
Max. Rotational (min-1) |
Moment of Inertia** (Kg・m2) |
Static Torsional Stiffness (N・m/rad) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass** (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| XBS-15C2 | Compliantt | 6 | 0.6 | 1.2 | 42000 | 9.8×10-8 | 300 | 0.5 | ±0.1 | 5 |
| XBS-19C2 | Compliantt | 8 | 1 | 2 | 33000 | 2.9×10-7 | 600 | 1 | ±0.1 | 9 |
| XBS-25C2 | Compliantt | 12 | 2 | 4 | 25000 | 1.1×10-6 | 1300 | 1 | ±0.2 | 17 |
| XBS-27C2 | Compliantt | 14 | 2.2 | 4.4 | 23000 | 1.4×10-6 | 1600 | 1 | ±0.2 | 21 |
| XBS-34C3 | Compliantt | 16 | 4.2 | 8.4 | 18000 | 4.0×10-6 | 2500 | 1 | ±0.3 | 43 |
| XBS-39C2 | Compliantt | 20 | 8 | 16 | 16000 | 9.8×10-6 | 4600 | 1 | ±0.3 | 83 |
| XBS-44C2 | Compliantt | 22 | 10 | 20 | 14000 | 1.6×10-5 | 6000 | 1 | ±0.3 | 105 |
| XBS-56C3 | Compliantt | 28 | 25 | 50 | 11000 | 5.7×10-5 | 14000 | 1 | ±0.4 | 232 |
| XBS-68C5 | Compliantt | 32 | 60 | 120 | 9000 | 1.6×10-4 | 25000 | 1 | ±0.5 | 388 |
| XBS-82C5 | Compliantt | 35 | 80 | 160 | 7000 | 4.2×10-4 | 42000 | 1 | ±0.6 | 740 |
| XBS-94C7 | Compliantt | 45 | 150 | 300 | 6000 | 6.9×10-4 | 55000 | 1 | ±0.7 | 960 |
| XBS-104C8 | Compliantt | 50 | 200 | 400 | 6000 | 1.1×10-3 | 68000 | 1 | ±0.7 | 1180 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.
| Product Code | Stock Bores | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3 | 4 | 5 | 6 | 8 | 10 | 11 | 12 | 14 | 15 | 16 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 42 | 45 | 50 | |
| XBS-15C2 | ||||||||||||||||||||||||||
| XBS-19C2 | ||||||||||||||||||||||||||
| XBS-25C2 | ||||||||||||||||||||||||||
| XBS-27C2 | ||||||||||||||||||||||||||
| XBS-34C3 | ||||||||||||||||||||||||||
| XBS-39C2 | ||||||||||||||||||||||||||
| XBS-44C2 | ||||||||||||||||||||||||||
| XBS-56C3 | ||||||||||||||||||||||||||
| XBS-68C5 | ||||||||||||||||||||||||||
| XBS-82C5 | ||||||||||||||||||||||||||
| XBS-94C7 | ||||||||||||||||||||||||||
| XBS-104C8 | ||||||||||||||||||||||||||
●All products come with set screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB]
| Type | DiskType | DiskType | DiskType | DiskType | DiskType | DiskType |
|---|---|---|---|---|---|---|
| Product Code |
XBWS |
MHW |
MDS |
MHS |
MDW |
XBW |
| Characteristics | High Torsional Stiffness,High Torque,Zero Backlash | Low Inertia,Zero Backlash |
High Torsional Stiffness, Zero Backlash |
Low Inertia,Zero Backlash |
High Torsional Stiffness, Zero Backlash |
High Torsional Stiffness,High Torque,Zero Backlash |
|
Outside Diameter |
φ15~φ56 | φ32~φ63 | φ19~φ63 | φ32~φ63 | φ19~φ63 | φ15~φ104 |
| Torque | 0.5N・m~15N・m | 2N・m~10N・m | 0.7N・m~12.5N・m | 2N・m~10N・m | 0.7N・m~12.5N・m | 0.6N・m~200N・m |
| Type | OldhamType | OldhamType | BellowsType | Cross JointType | SerrationType | OldhamType |
|---|---|---|---|---|---|---|
| Product Code |
MOS |
MOP |
MFBS-C |
XUT |
MSF |
MOL |
| Characteristics |
High Allowable Misalignment, Small Eccentric Reaction Force |
Less Outgas, Clean Washed |
Constant Velocity, Zero Backlash, Simple |
Small Eccentric Reaction Force, High Torsional Stiffness,Vibration Absorption |
Low Cost,High Allowable Misalignment, Vibration Absorption |
High Allowable Misalignment, Small Eccentric Reaction Force |
|
Outside Diameter |
φ8~φ8 | φ20~φ32 | φ12~φ32 | φ15~φ40 | φ16~φ32 | φ16~φ63 |
| Torque | 0.08N・m~0.08N・m | 0.7N・m~2.8N・m | 0.5N・m~3N・m | 0.3N・m~6N・m | 0.5N・m~3N・m | 0.7N・m~36N・m |