xbss

XBSS

Single Disk Flexible Coupling

High Torsional Stiffness,High Torque,Zero Backlash

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A L W F G M Wrench
Torque
(N・m)
XBSS-15C2 15 7.5 16 2.3 5.25 M2 0.5
XBSS-19C2 19 9 19 2.5 7.1 M2 0.5
XBSS-25C2 25 11 23.6 3.5 9.25 M2.5 1
XBSS-27C2 27 11 23.6 3.5 10.25 M2.5 1
XBSS-34C3 34 12 26.2 4 13 M3 1.5
XBSS-39C2 39 15 32.8 5 14.5 M4 3.5
XBSS-44C2 44 15 32.8 5 17 M4 3.5
XBSS-56C3 56 20 43.2 6 21.25 M5 8

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Static Torsional
Stiffness
(N・m/rad)
Errors of
Angularity
(°)
Errors of
Shaft End-Play
(mm)
Mass**
(g)
XBSS-15C2 Compliantt 60.51420002.3×10-75000.5±0.115
XBSS-19C2 Compliantt 812330007.4×10-710001±0.129
XBSS-25C2 Compliantt 121.22.4250002.8×10-615001±0.253
XBSS-27C2 Compliantt 141.53230003.8×10-621001±0.267
XBSS-34C3 Compliantt 163.57180001.1×10-538001±0.3115
XBSS-39C2 Compliantt 20510160002.3×10-555001±0.3185
XBSS-44C2 Compliantt 22714140003.9×10-570001±0.3305
XBSS-56C3 Compliantt 281530110001.4×10-4150001±0.4610

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Product Code Stock Bores
3 4 5 6 8 10 11 12 14 15 16 18 19 20 22 24 25 28
XBSS-15C23456
XBSS-19C24568
XBSS-25C2568101112
XBSS-27C26810111214
XBSS-34C368101112141516
XBSS-39C28101112141516181920
XBSS-44C2810111214151618192022
XBSS-56C310111214151618192022242528

●All products come with set screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB]

Products of the same category
Type DiskType DiskType DiskType DiskType DiskType DiskType
Product Code MHW
MHW
MDW
MDW
MHS
MHS
XBWS
XBWS
MTD
MTD
MDS
MDS
Characteristics Low Inertia,Zero Backlash High Torsional
Stiffness,
Zero Backlash
Low Inertia,Zero Backlash High Torsional Stiffness,High Torque,Zero Backlash シンプル
バックラッシュ 0
High Torsional
Stiffness,
Zero Backlash
Outside
Diameter
φ32~φ63 φ19~φ63 φ32~φ63 φ15~φ56 φ20~φ32 φ19~φ63
Torque 2N・m~10N・m 0.7N・m~12.5N・m 2N・m~10N・m 0.5N・m~15N・m 0.5N・m~2N・m 0.7N・m~12.5N・m
Customers Searched This Item Checked
Type SlitType SlitType SlitType SlitType SlitType SlitType
Product Code XSTS
XSTS
MSX
MSX
MSX-C
MSX-C
MST
MST
MSTS-C
MSTS-C
MST-C
MST-C
Characteristics Clean Washed,
Low Particle,
Chemical Resistance
Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
Single-Piece
Construction,
Zero Backlash
Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
Single-Piece
Construction,
Zero Backlash
Outside
Diameter
φ25~φ63 φ16~φ44 φ16~φ44 φ8~φ63 φ12~φ63 φ12~φ63
Torque 2N・m~35N・m 0.5N・m~9N・m 0.5N・m~9N・m 0.1N・m~32N・m 0.3N・m~35N・m 0.4N・m~32N・m