![]()
![]()
Double Disk Flexible Coupling
High Torsional Stiffness,High Torque,Zero Backlash
![]()
| Product Code | RoHS Compliant |
maximum dimensions (mm) |
Rated Torque** (N・m) |
Max. Torque** (N・m) |
Max. Rotational (min-1) |
Moment of Inertia** (Kg・m2) |
Static Torsional Stiffness (N・m/rad) |
Errors of Eccentricity (mm) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass** (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| XBW-15C2 | Compliantt | 6 | 0.6 | 1.2 | 42000 | 2.2×10-7 | 200 | 0.05 | 1 | ±0.2 | 7.5 |
| XBW-19C2 | Compliantt | 8 | 1 | 2 | 33000 | 6.7×10-7 | 450 | 0.15 | 2 | ±0.2 | 14 |
| XBW-25C2 | Compliantt | 12 | 2 | 4 | 25000 | 2.3×10-6 | 850 | 0.2 | 2 | ±0.4 | 24 |
| XBW-27C2 | Compliantt | 14 | 2.2 | 4.4 | 23000 | 3.1×10-6 | 1000 | 0.2 | 2 | ±0.4 | 30 |
| XBW-34C3 | Compliantt | 16 | 4.2 | 8.4 | 18000 | 9.0×10-6 | 1600 | 0.25 | 2 | ±0.6 | 63 |
| XBW-39C2 | Compliantt | 20 | 8 | 16 | 16000 | 2.1×10-5 | 3200 | 0.3 | 2 | ±0.6 | 120 |
| XBW-44C2 | Compliantt | 22 | 10 | 20 | 14000 | 3.5×10-5 | 3900 | 0.3 | 2 | ±0.6 | 151 |
| XBW-56C3 | Compliantt | 28 | 25 | 50 | 11000 | 1.2×10-4 | 9000 | 0.3 | 2 | ±0.8 | 322 |
| XBW-68C5 | Compliantt | 32 | 60 | 120 | 9000 | 3.5×10-4 | 18000 | 0.3 | 2 | ±1 | 617 |
| XBW-82C5 | Compliantt | 35 | 80 | 160 | 7000 | 9.0×10-4 | 35000 | 0.5 | 2 | ±1.2 | 1220 |
| XBW-94C7 | Compliantt | 45 | 150 | 300 | 6000 | 1.5×10-3 | 40000 | 0.5 | 2 | ±1.4 | 1500 |
| XBW-104C8 | Compliantt | 50 | 200 | 400 | 6000 | 2.3×10-3 | 50000 | 0.5 | 2 | ±1.4 | 1820 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.
| Product Code | Stock Bores | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3 | 4 | 5 | 6 | 8 | 10 | 11 | 12 | 14 | 15 | 16 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 42 | 45 | 50 | |
| XBW-15C2 | ||||||||||||||||||||||||||
| XBW-19C2 | ||||||||||||||||||||||||||
| XBW-25C2 | ||||||||||||||||||||||||||
| XBW-27C2 | ||||||||||||||||||||||||||
| XBW-34C3 | ||||||||||||||||||||||||||
| XBW-39C2 | ||||||||||||||||||||||||||
| XBW-44C2 | ||||||||||||||||||||||||||
| XBW-56C3 | ||||||||||||||||||||||||||
| XBW-68C5 | ||||||||||||||||||||||||||
| XBW-82C5 | ||||||||||||||||||||||||||
| XBW-94C7 | ||||||||||||||||||||||||||
| XBW-104C8 | ||||||||||||||||||||||||||
●All products come with set screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB]
| Type | DiskType | DiskType | DiskType | DiskType | DiskType | DiskType |
|---|---|---|---|---|---|---|
| Product Code |
XBWS |
XBSS |
MHW |
MTD |
MDW |
MHS |
| Characteristics | High Torsional Stiffness,High Torque,Zero Backlash | High Torsional Stiffness,High Torque,Zero Backlash | Low Inertia,Zero Backlash |
シンプル バックラッシュ 0 |
High Torsional Stiffness, Zero Backlash |
Low Inertia,Zero Backlash |
|
Outside Diameter |
φ15~φ56 | φ15~φ56 | φ32~φ63 | φ20~φ32 | φ19~φ63 | φ32~φ63 |
| Torque | 0.5N・m~15N・m | 0.5N・m~15N・m | 2N・m~10N・m | 0.5N・m~2N・m | 0.7N・m~12.5N・m | 2N・m~10N・m |
| Type | Jaw TypeType | DiskType | DiskType | Jaw TypeType | Jaw TypeType | DiskType |
|---|---|---|---|---|---|---|
| Product Code |
MJT-C-GR |
MHW |
MDS |
MJT-C-WH |
MJT-C-RD |
MDW |
| Characteristics |
High Torque, Vibration Absorp- tion,Press Fitted Sleeve |
Low Inertia,Zero Backlash |
High Torsional Stiffness, Zero Backlash |
High Torque, Vibration Absorp- tion,Press Fitted Sleeve |
High Torque, Vibration Absorp- tion,Press Fitted Sleeve |
High Torsional Stiffness, Zero Backlash |
|
Outside Diameter |
φ14~φ95 | φ32~φ63 | φ19~φ63 | φ14~φ95 | φ14~φ95 | φ19~φ63 |
| Torque | 2.4N・m~560N・m | 2N・m~10N・m | 0.7N・m~12.5N・m | 1.2N・m~265N・m | 2N・m~450N・m | 0.7N・m~12.5N・m |