![]()
![]()
Double Disk Flexible Coupling
High Torsional Stiffness,High Torque,Zero Backlash
![]()
| Product Code | RoHS Compliant |
maximum dimensions (mm) |
Rated Torque** (N・m) |
Max. Torque** (N・m) |
Max. Rotational (min-1) |
Moment of Inertia** (Kg・m2) |
Static Torsional Stiffness (N・m/rad) |
Errors of Eccentricity (mm) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass** (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| XBWS-15C2 | Compliantt | 6 | 0.5 | 1 | 42000 | 5.0×10-7 | 300 | 0.05 | 1 | ±0.2 | 20 |
| XBWS-19C2 | Compliantt | 8 | 1 | 2 | 33000 | 1.6×10-6 | 550 | 0.15 | 2 | ±0.2 | 38 |
| XBWS-25C2 | Compliantt | 12 | 1.2 | 2.4 | 25000 | 6.1×10-6 | 1100 | 0.2 | 2 | ±0.4 | 71 |
| XBWS-27C2 | Compliantt | 14 | 1.5 | 3 | 23000 | 8.2×10-6 | 1300 | 0.2 | 2 | ±0.4 | 88 |
| XBWS-34C3 | Compliantt | 16 | 3.5 | 7 | 18000 | 2.5×10-5 | 1800 | 0.25 | 2 | ±0.6 | 160 |
| XBWS-39C2 | Compliantt | 20 | 5 | 10 | 16000 | 5.1×10-5 | 3500 | 0.3 | 2 | ±0.6 | 260 |
| XBWS-44C2 | Compliantt | 22 | 7 | 14 | 14000 | 8.9×10-5 | 5500 | 0.3 | 2 | ±0.6 | 400 |
| XBWS-56C3 | Compliantt | 28 | 15 | 30 | 11000 | 2.9×10-4 | 10000 | 0.3 | 2 | ±0.8 | 800 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.
| Product Code | Stock Bores | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3 | 4 | 5 | 6 | 8 | 10 | 11 | 12 | 14 | 15 | 16 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | |
| XBWS-15C2 | ||||||||||||||||||
| XBWS-19C2 | ||||||||||||||||||
| XBWS-25C2 | ||||||||||||||||||
| XBWS-27C2 | ||||||||||||||||||
| XBWS-34C3 | ||||||||||||||||||
| XBWS-39C2 | ||||||||||||||||||
| XBWS-44C2 | ||||||||||||||||||
| XBWS-56C3 | ||||||||||||||||||
●All products come with set screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB]
| Type | DiskType | DiskType | DiskType | DiskType | DiskType | DiskType |
|---|---|---|---|---|---|---|
| Product Code |
XBW |
MTD |
XBSS |
MDS |
MDW |
MHS |
| Characteristics | High Torsional Stiffness,High Torque,Zero Backlash |
シンプル バックラッシュ 0 |
High Torsional Stiffness,High Torque,Zero Backlash |
High Torsional Stiffness, Zero Backlash |
High Torsional Stiffness, Zero Backlash |
Low Inertia,Zero Backlash |
|
Outside Diameter |
φ15~φ104 | φ20~φ32 | φ15~φ56 | φ19~φ63 | φ19~φ63 | φ32~φ63 |
| Torque | 0.6N・m~200N・m | 0.5N・m~2N・m | 0.5N・m~15N・m | 0.7N・m~12.5N・m | 0.7N・m~12.5N・m | 2N・m~10N・m |
| Type | SlitType | SlitType | Jaw TypeType | SlitType | SlitType | SlitType |
|---|---|---|---|---|---|---|
| Product Code |
MST |
MSTS-C |
MJT-BL |
XSTS |
MSX |
MSTS |
| Characteristics |
Single-Piece Construction, Zero Backlash |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
High Torque, Vibration Absorp- tion,Press Fitted Sleeve |
Clean Washed, Low Particle, Chemical Resistance |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
|
Outside Diameter |
φ8~φ63 | φ12~φ63 | φ14~φ95 | φ25~φ63 | φ16~φ44 | φ8~φ63 |
| Torque | 0.1N・m~32N・m | 0.3N・m~35N・m | 0.7N・m~130N・m | 2N・m~35N・m | 0.5N・m~9N・m | 0.2N・m~35N・m |