![]()
![]()
Gum Type Flexible Coupling
For High Gain,High Vibration Absorption,Zero Backlash
![]()
| Product Code | RoHS Compliant |
maximum dimensions (mm) |
Rated Torque** (N・m) |
Max. Torque** (N・m) |
Max. Rotational (min-1) |
Moment of Inertia** (Kg・m2) |
Static Torsional Stiffness (N・m/rad) |
Errors of Eccentricity (mm) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass** (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| XGT-15C | Compliantt | 6 | 1.1 | 2.2 | 42000 | 2.7×10-7 | 43 | 0.15 | 1.5 | ±0.2 | 8 |
| XGT-19C | Compliantt | 8 | 2.1 | 4.2 | 33000 | 8.4×10-7 | 88 | 0.15 | 1.5 | ±0.2 | 14 |
| XGT-25C | Compliantt | 12 | 4 | 8 | 25000 | 3.0×10-6 | 170 | 0.15 | 1.5 | ±0.2 | 28 |
| XGT-30C | Compliantt | 15 | 6.3 | 12.6 | 21000 | 6.9×10-6 | 220 | 0.2 | 1.5 | ±0.3 | 45 |
| XGT-34C | Compliantt | 16 | 8 | 16 | 18000 | 1.3×10-5 | 390 | 0.2 | 1.5 | ±0.3 | 65 |
| XGT-39C | Compliantt | 20 | 13.5 | 27 | 16000 | 2.7×10-5 | 520 | 0.2 | 1.5 | ±0.3 | 98 |
| XGT-44C | Compliantt | 22 | 18 | 36 | 14000 | 4.2×10-5 | 640 | 0.2 | 1.5 | ±0.3 | 136 |
| XGT-56C | Compliantt | 28 | 35 | 70 | 11000 | 1.4×10-4 | 1500 | 0.2 | 1.5 | ±0.3 | 276 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
However, if operating temperature exceeds 30℃, please adjust rated torque and maximum torque as detailed in the table below.
The operational temperature range for XGT is -20℃~80℃. For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.
| Product Code | Stock Bores(D1・D2) | |||||||
|---|---|---|---|---|---|---|---|---|
| XGT-15C | 3×5 | 3×6 | 4×4 | 4×5 | 4×6 | 4.5×5 | 5×5 | 5×6 |
| 6×6 | ||||||||
| XGT-19C | 4×5 | 5×5 | 5×6 | 5×7 | 5×8 | 6×6 | 6×6.35 | 6×7 |
| 6×8 | 6.35×8 | 8×8 | ||||||
| XGT-25C | 5×6 | 5×8 | 6×6 | 6×8 | 6×10 | 6×11 | 6×12 | 6.35×8 |
| 6.35×10 | 8×8 | 8×10 | 8×11 | 8×12 | 10×10 | 10×12 | 12×12 | |
| XGT-30C | 8×8 | 8×10 | 8×11 | 8×12 | 8×14 | 8×15 | 10×10 | 10×11 |
| 10×12 | 10×14 | 10×15 | 11×12 | 12×12 | 12×14 | 12×15 | 14×14 | |
| 14×15 | 15×15 | |||||||
| XGT-34C | 8×8 | 8×10 | 8×11 | 8×12 | 8×14 | 8×15 | 10×10 | 10×11 |
| 10×12 | 10×14 | 10×15 | 11×11 | 11×12 | 12×12 | 12×14 | 12×15 | |
| 14×14 | 14×15 | 15×15 | 16×16 | |||||
| XGT-39C | 10×10 | 10×12 | 10×14 | 10×15 | 10×16 | 12×12 | 12×14 | 12×15 |
| 12×16 | 12×19 | 12×20 | 14×14 | 14×15 | 14×16 | 15×15 | 15×16 | |
| 15×19 | 16×16 | 17×17 | 20×20 | |||||
| XGT-44C | 12×12 | 12×14 | 12×16 | 12×19 | 14×14 | 14×15 | 14×16 | 14×19 |
| 15×15 | 15×16 | 15×19 | 15×20 | 16×16 | 16×19 | 17×17 | 19×20 | |
| 20×20 | ||||||||
| XGT-56C | 15×15 | 15×19 | 15×20 | 15×25 | 19×20 | 19×24 | 20×20 | 20×25 |
| 24×25 | 25×25 | |||||||
●All products come with set screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB]
| Air Temperature | Temperature Correction Factor |
|---|---|
| -20℃~30℃ | 1.00 |
| 30℃~40℃ | 0.80 |
| 40℃~60℃ | 0.70 |
| 60℃~80℃ | 0.55 |
| Type | High GainType |
|---|---|
| Product Code |
XGS |
| Characteristics |
For High Gain,High Vibration Absorption, Zero Backlash |
|
Outside Diameter |
φ15~φ39 |
| Torque | 0.5N・m~7N・m |
| Type | SlitType | DiskType | High GainType | DiskType |
|---|---|---|---|---|
| Product Code |
MSTS-C |
XBW |
XGS |
XBS |
| Characteristics |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
High Torsional Stiffness,High Torque,Zero Backlash |
For High Gain,High Vibration Absorption, Zero Backlash |
High Torsional Stiffness,High Torque,Zero Backlash |
|
Outside Diameter |
φ12~φ63 | φ15~φ104 | φ15~φ39 | φ15~φ104 |
| Torque | 0.3N・m~35N・m | 0.6N・m~200N・m | 0.5N・m~7N・m | 0.6N・m~200N・m |