XGT
Gum Type Flexible Coupling
For High Gain,High Vibration Absorption,Zero Backlash
Configuration/Characteristics/Material

- Material
-
| Part name |
Material |
Surface Treatment |
| Hub |
A2017 |
- |
| Cap Screw |
SCM435 |
Black Oxide Coating* |
| Anti-Vibration Rubber |
HNBR |
- |
*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].
- Characteristics
- XGT/XGS are protected by design patent.
China : ZL2007 3 0154185.2
Korea : 30-0482301
Taiwan : D124815
U.S. : Pat. No. Des. D573,166 - Single piece structure with anti-vibration rubber molded between the two hubs
- Available in high torque variety XGT
- Identical clockwise and counter-clockwise rotational characteristics
- Excellent electrical insulation
- Operational temperature: -20℃~80℃
- Split Coupling
- Easy attachment and removal

- In Pursuit of Optimal Design
Using the latest FEM analysis techniques, the construction of the anti-vibration rubber is designed to yield high torsional stiffness and torque. Additionally, the shape is designed to relieve stress from the jaws' inner diameter. By distributing stress uniformly throughout the jaw, product longevity is significantly increased (patent pending)

- A New Maximum Speed Coupling Makes Its Debut! [PDF 421KB]
- Eccentric Reaction Force / Thrust Reaction Force / Changes in Static Torsional Stiffness Caused by Temperature / Natural Frequency / Slip Torque [PDF 394KB]
- Application
-
| Servomotor |
◎ |
| Stepping Motor |
◎ |
| General-Purpose Motor |
● |
| Encoder |
- |
- Special Characteristics
-
| Zero Backlash |
◎ |
| High Torsional Stiffness |
● |
| High Torque |
◎ |
| Allowable Misalignment |
● |
| Vibration Absorption |
◎ |
| Electrical Insulation |
◎ |
| Corrosion Resistant (All Stainless Steel) |
- |
◎:Excellent
●:Very Good
- Physical and Chemical Resistant Properties of Anti-Vibration Rubber (HNBR)
-
| Volume Resistance (Ωm)(Ωm) |
1012~1013 |
| Aging Resistance |
◎ |
| Weathering Resistance |
◎ |
| Ozone Resistance |
◎ |
| Gasoline / Light Oil |
○~◎ |
| Benzene / Toluene |
△~○ |
| Alcohol |
◎ |
| Ether |
×~△ |
| Ketone (MEK)(MEK) |
× |
| Acetic Ether |
×~△ |
| Water |
◎ |
| Organic Acid |
◎ |
| High Concentration Organic Acid |
○ |
| Low Concentration Organic Acid |
◎ |
| Strong Alkali |
◎ |
| Weak Alkali |
◎ |
◎:Very Good
○:Usable
△:Usable under certain conditions
×:Unusable