xut

XUT

Cross Joint Type Flexible Coupling

Small Eccentric Reaction Force, High Torsional Stiffness, Vibration Absorption

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A Z L W E F G M Wrench
Torque
(N・m)
XUT-15C 15 16 6 18 4 2.5 5.2 M2 0.5
XUT-20C 20 22 7 20 7 2.7 6.5 M2 0.5
XUT-25C 25 27 9 27 10 3.5 9 M2.5 1
XUT-30C 30 32 9.5 30 10 4 10.5 M3 1.5
XUT-35C 35 37 11.5 35 13 5 12.5 M4 2.5
XUT-40C 40 42 12.5 40 15 5.5 15 M4 2.5

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Static Torsional
Stiffness
(N・m/rad)
Errors of Eccentricity
(mm)
Errors of
Angularity
(°)
Mass**
(g)
XUT-15C Compliantt 60.30.6420002.3×10-72000.218
XUT-20C Compliantt 80.61.2310008.1×10-74000.2116
XUT-25C Compliantt 121.22.4250002.7×10-69000.2133
XUT-30C Compliantt 142.44.8210006.2×10-613000.2153
XUT-35C Compliantt 1648180001.3×10-522000.2181
XUT-40C Compliantt 20612150002.6×10-523000.21120

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Product Code Stock Bores
3 4 5 6 8 10 11 12 14 15 16 18 19 20
XUT-15C3456
XUT-20C4568
XUT-25C568101112
XUT-30C6810111214
XUT-35C8101112141516
XUT-40C8101112141516181920

●All products come with set screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB]