- Coupling Information
- Select by Characteristics
- Select by Applications
- Select from Servomotors
Select by Applications
This is a page to select your best coupling based on application like servomotor, stepping motor, encoder, etc.
Select from Servomotors
Servomotors feature high torque in the high speed range and are suitable for high speed, precise positioning.
Example: XY table drive![]()
Example: Index table![]()
Select by Servomotos Rated Output
Determine appropriate Couplicon® size based on the servomotor's rated output.
| Rated Output (W) |
Servomotor Specifications | Recommended Couplicon® Size | ||||||
|---|---|---|---|---|---|---|---|---|
| Diameter of Motor Shaft (mm) |
Instan- taneous Maximum Torque (N・m) |
Instan- taneous Maximum Torque (N・m) |
XGT/XGS | XBW/XBS | XUT | MSX | MJT | |
| 10 | 5~6 | 0.0318 | 0.0955 | 15C・19C | 15C・19C | 15C・20C | 16C・19C | 14C・20C |
| 20 | 5~6 | 0.0637 | 0.191 | 15C・19C | 15C・19C | 15C・20C | 16C・19C | 14C・20C |
| 30 | 5~7 | 0.0955 | 0.287 | 19C・25C | 19C・25C | 20C・25C | 19C・24C | 20C・30C |
| 50 | 6~8 | 0.16 | 0.48 | 25C・30C | 25C・27C | 25C・30C | 19C・24C | 20C・30C |
| 100 | 8 | 0.32 | 0.95 | 25C・30C | 25C・27C | 25C・30C | 24C・29C | 20C・30C |
| 200 | 9~14 | 0.64 | 1.9 | 30C・34C | 27C・34C | 30C・35C | 29C・34C | 30C・40C |
| 400 | 14 | 1.3 | 3.8 | 34C・39C | 34C・39C | 35C・40C | 39C・44C | 40C |
| 750 | 16~19 | 2.4 | 7.2 | 39C・44C | 39C・44C | - | 39C・44C | 55C・65C |
*Please refer to the individual product pages for specific product specifications.Recommended coupling sizes are for cases where a reduction device is not being used.
For Use in Combination with Stepping Motors
Stepping motors feature high torque in the low speed range and are suitable for precision positioning.
For Use in Combination with General Purpose Motors
Example: Work conveyer
![]()
- Actuators
- Select accroding to your reguirements