Select from Servomotors

This is a page to select your best coupling based on servomotor specification like output, shaft size, maximum torque.

Select by Servomotos Rated Output

Determine appropriate Couplicon® size based on the servomotor's rated output.

Rated
Output
(W)
Servomotor Specifications Recommended Couplicon® Size
Diameter
of Motor
Shaft
(mm)
Instan-
taneous
Maximum
Torque
(N・m)
Instan-
taneous
Maximum
Torque
(N・m)
XGT/XGS XBW/XBS XUT MSX MJT
XGT XBW XUT MSX MJT
10 5~6 0.0318 0.0955 15C・19C 15C・19C 15C・20C 16C・19C 14C・20C
20 5~6 0.0637 0.191 15C・19C 15C・19C 15C・20C 16C・19C 14C・20C
30 5~7 0.0955 0.287 19C・25C 19C・25C 20C・25C 19C・24C 20C・30C
50 6~8 0.16 0.48 25C・30C 25C・27C 25C・30C 19C・24C 20C・30C
100 8 0.32 0.95 25C・30C 25C・27C 25C・30C 24C・29C 20C・30C
200 9~14 0.64 1.9 30C・34C 27C・34C 30C・35C 29C・34C 30C・40C
400 14 1.3 3.8 34C・39C 34C・39C 35C・40C 39C・44C 40C
750 16~19 2.4 7.2 39C・44C 39C・44C 39C・44C 55C・65C

*Please refer to the individual product pages for specific product specifications.Recommended coupling sizes are for cases where a reduction device is not being used.