- Coupling Information
- Select by Characteristics
- Select by Applications
- Select from Servomotors
Characteristics:High Torque,Vibration Absorption,Press Fitted Sleeve
|
Type
Product Code
Attachment
Outside
Diameter Type of fitting
Hardness of sleeve
Torque
Parallel Misalignment
|
Jaw Type
Setscrew Type
φ14~φ95
Tight fitting type
A80
0.7N・m~130N・m
0.15~0.2
|
Jaw Type
Setscrew Type
φ14~φ95
Tight fitting type
A92
1.2N・m~265N・m
0.1~0.15
|
Jaw Type
Setscrew Type
φ14~φ95
Tight fitting type
A98
2N・m~450N・m
0.1
|
Jaw Type
Setscrew Type
φ14~φ95
Tight fitting type
D64
2.4N・m~560N・m
0.08
|
|
Type
Product Code
Attachment
Outside
Diameter Type of fitting
Hardness of sleeve
Torque
Parallel Misalignment
|
Jaw Type
Clamp Type
φ14~φ95
Tight fitting type
A80
0.7N・m~130N・m
0.15~0.2
|
Jaw Type
Clamp Type
φ14~φ95
Tight fitting type
A92
1.2N・m~265N・m
0.1~0.15
|
Jaw Type
Clamp Type
φ14~φ95
Tight fitting type
A98
2N・m~450N・m
0.1
|
Jaw Type
Clamp Type
φ14~φ95
Tight fitting type
D64
2.4N・m~560N・m
0.08
|
|
Type
Product Code
Attachment
Outside
Diameter Type of fitting
Hardness of sleeve
Torque
Parallel Misalignment
|
Jaw Type
Keyway Type
φ30~φ95
Tight fitting type
A80
4N・m~130N・m
0.15~0.2
|
Jaw Type
Keyway Type
φ30~φ95
Tight fitting type
A92
7.5N・m~265N・m
0.1~0.15
|
Jaw Type
Keyway Type
φ30~φ95
Tight fitting type
A98
12.5N・m~450N・m
0.1
|
Jaw Type
Keyway Type
φ30~φ95
Tight fitting type
D64
16N・m~560N・m
0.08
|
|
Type
Product Code
Attachment
Outside
Diameter Type of fitting
Hardness of sleeve
Torque
Parallel Misalignment
|
Jaw Type
Clamp + Keyway Type
φ30~φ95
Tight fitting type
A80
4N・m~130N・m
0.15~0.2
|
Jaw Type
Clamp + Keyway Type
φ30~φ95
Tight fitting type
A92
7.5N・m~265N・m
0.1~0.15
|
Jaw Type
Clamp + Keyway Type
φ30~φ95
Tight fitting type
A98
12.5N・m~450N・m
0.1
|
Jaw Type
Clamp + Keyway Type
φ30~φ95
Tight fitting type
D64
16N・m~560N・m
0.08
|
- Actuators
- Select accroding to your reguirements