ATC

ATC Female screw (Through)

  • Female screws (Through) will be processed.
  • Screw diameters can be selected from standard screw diameters.
  • ATC Target product
    PH HSN D F ―― Cast iron
    HDA AV AH ―― Aluminum
    PHS HSM ――― Stainless Steel
  • Standard screw diameter is set based on nominal handwheel sizes.
  • Unit:mm
    Nominal size D Standard screw diameter M (coarse)
    80 M10 M12 M14
    100 M10 M12 M14 M16
    125 M10 M12 M14 M16
    140 M12 M14 M16 M20
    150 M12 M14 M16 M20
    160 M12 M14 M16 M20
    200 M16 M20 M24
    250 M16 M20 M24
    300 M16 M20 M24
    315 M16 M20 M24

Price・Delivery

  • Please feel free to contact us.
  • Part number specification

    Please specify handwheel product part number, processing type and screw diameter.

    Customer Service

    • Usage Method
    • Technical Question
    • Customization Products

    NBK America LLC

    9:00 to 17:00 on weekdays, Eastern Standard Time