NBK logo

  • Stoppers for Linear Guides

Stoppers for Linear Guides, Base Mounting, Stainless Steel, with Fine Threaded Hole for Positioning and Knock Pin

NLSCNS-N

Dimension Drawing

NLSCNS-NStoppers for Linear Guides, Base Mounting, Stainless Steel, with Fine Threaded Hole for Positioning and Knock Pin寸法図

*: Check the A dimension based on the distance from the mounting surface to the top surface of the table and select accordingly.

Specs/CAD

Select

A
All
23.5
31.5
35.5
27.5
37.5
32.5
40.5
43.5
49.5
55.5
M (Fine)
Nominal of Thread
All
M6
M8

Unit : mm

Part Number W H A B J P P1 T M (Fine)
Nominal of Thread
Pitch D d Lc Hex Socket Head Cap Screw Knock Pin
(Knock Pin Diameter Tolerance m6)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NLSCNS-01-N 50 30 23.5 12 18 35 18 12 M6 0.75 5.5 4 6 M5×16 φ4×10 83.9 68.82 CAD Cart
NLSCNS-02-N 50 38 31.5 12 18 35 18 12 M6 0.75 5.5 4 6 M5×16 φ4×10 97.6 68.82 CAD Cart
NLSCNS-03-N 50 43 35.5 12 18 35 18 12 M6 0.75 5.5 4 6 M5×16 φ4×10 106.1 71.85 CAD Cart
NLSCNS-04-N 50 35 27.5 12 20 35 18 12 M8 1.0 5.5 4 6 M5×16 φ4×10 94.7 68.82 CAD Cart
NLSCNS-05-N 50 43 35.5 12 20 35 18 12 M8 1.0 5.5 4 6 M5×16 φ4×10 109.6 71.85 CAD Cart
NLSCNS-06-N 50 45 37.5 12 20 35 18 12 M8 1.0 5.5 4 6 M5×16 φ4×10 113.5 71.85 CAD Cart
NLSCNS-07-N 50 40 32.5 16 20 35 18 16 M8 1.0 6.6 4 6 M6×20 φ4×10 152.6 77.64 CAD Cart
NLSCNS-08-N 50 48 40.5 16 20 35 18 16 M8 1.0 6.6 4 6 M6×20 φ4×10 172.7 77.64 CAD Cart
NLSCNS-09-N 50 51 43.5 16 20 35 18 16 M8 1.0 6.6 4 6 M6×20 φ4×10 181.3 77.64 CAD Cart
NLSCNS-10-N 65 57 49.5 16 24 45 20 16 M8 1.0 9 5 8 M8×20 φ5×12 247 86.19 CAD Cart
NLSCNS-11-N 65 63 55.5 16 24 45 20 16 M8 1.0 9 5 8 M8×20 φ5×12 265.1 90.79 CAD Cart
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
NLSCNS-N
Main Body SUS304
Hex Socket Head Cap Screw SUSXM7
Knock Pin SUS303

Characteristics

  • Stoppers for linear guides with threaded holes (fine) and knock pin mounting holes machined.
  • In combination with fine screw thread stopper bolts*1, fine adjustment of the screw-in depth is easy.
  • Knock pins enable easy main body positioning.
  • Made of stainless steel. Suitable for environments where corrosion resistance is required.
  • Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
  • Hex socket head cap screws and knock pins for mounting are provided with all products.

*1: Stopper bolts are not provided. The customer is asked to prepare them.


Application

Table position adjustment
Table retention and fall prevention
Stoppers for emergencies

Usage Example

NLSCNS-NStoppers for Linear Guides, Base Mounting, Stainless Steel, with Fine Threaded Hole for Positioning and Knock Pin

Use the lock nut on the opposite side of the side that receives the force.


Related Products

Stopper bolts NSBFH are available.
NSBFH

NLSCNS-NStoppers for Linear Guides, Base Mounting, Stainless Steel, with Fine Threaded Hole for Positioning and Knock Pin

Rounded head type stopper bolts NSBRH are available.
NSBRH

NLSCNS-NStoppers for Linear Guides, Base Mounting, Stainless Steel, with Fine Threaded Hole for Positioning and Knock Pin

Stopper bolts with urethane pad NSBUH are available.
NSBUH

NLSCNS-NStoppers for Linear Guides, Base Mounting, Stainless Steel, with Fine Threaded Hole for Positioning and Knock Pin


Related Services

Product List

Click here to see Stoppers for Linear Guides