Specs/CAD
Part Number | W | H | A | B | E | F | P | T | M (Fine) Nominal of Thread |
Pitch | D | L | L2 | Hex Socket Head Cap Screw | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NLSDNS-01-U | 32 | 30 | 23.5 | 18 | 12 | 12 | 16 | 25 | M6 | 0.75 | 5.5 | 58 | 43 | M5×12 | 142.9 | 88.16 | CAD | Cart |
NLSDNS-02-U | 32 | 38 | 31.5 | 18 | 12 | 12 | 16 | 25 | M6 | 0.75 | 5.5 | 58 | 43 | M5×12 | 167 | 88.16 | CAD | Cart |
NLSDNS-03-U | 32 | 43 | 35.5 | 18 | 12 | 12 | 16 | 25 | M6 | 0.75 | 5.5 | 58 | 43 | M5×12 | 182.4 | 89.87 | CAD | Cart |
NLSDNS-04-U | 32 | 35 | 27.5 | 18 | 12 | 12 | 16 | 25 | M8 | 1.0 | 5.5 | 68 | 53 | M5×12 | 167.4 | 89.87 | CAD | Cart |
NLSDNS-05-U | 32 | 43 | 35.5 | 18 | 12 | 12 | 16 | 25 | M8 | 1.0 | 5.5 | 68 | 53 | M5×12 | 153 | 91.58 | CAD | Cart |
NLSDNS-06-U | 32 | 45 | 37.5 | 18 | 12 | 12 | 16 | 25 | M8 | 1.0 | 5.5 | 68 | 53 | M5×12 | 197.6 | 91.58 | CAD | Cart |
NLSDNS-07-U | 32 | 40 | 32.5 | 23 | 12 | 12 | 18 | 32 | M8 | 1.0 | 6.6 | 68 | 53 | M6×12 | 202.9 | 98.82 | CAD | Cart |
NLSDNS-08-U | 32 | 50 | 40.5 | 23 | 12 | 12 | 18 | 32 | M8 | 1.0 | 6.6 | 68 | 53 | M6×12 | 231.5 | 98.82 | CAD | Cart |
NLSDNS-09-U | 32 | 50 | 43.5 | 23 | 12 | 12 | 18 | 32 | M8 | 1.0 | 6.6 | 68 | 53 | M6×12 | 232.3 | 98.82 | CAD | Cart |
NLSDNS-10-U | 38 | 57 | 49.5 | 28 | 16 | 16 | 20 | 38 | M8 | 1.0 | 9 | 68 | 53 | M8×16 | 396.6 | 123.43 | CAD | Cart |
NLSDNS-11-U | 45 | 63 | 55.5 | 31 | 16 | 16 | 25 | 45 | M8 | 1.0 | 9 | 68 | 53 | M8×16 | 540.3 | 155.27 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
NLSDNS-U | ||
---|---|---|
Main Body | SUS304 | |
Hex Socket Head Cap Screw | SUSXM7 | |
Stopper Bolt with Urethane Pad NSBUH |
Urethane NSBUH-U |
Urethane (Black) Shore Hardness A90 |
Stopper Bolt | S45C Electroless Nickel Plating |
|
Lock Nut | SUS304 |
Characteristics
- Stoppers for linear guides with embedded stopper bolts with urethane pads NSBUH.
- Urethane softens the noise of metal hitting metal.
- Stopper bolts are the fine screw thread type, enabling easy fine adjustment of the screw-in depth.
- Made of stainless steel. Suitable for environments where corrosion resistance is required.
- Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
- Hex socket head cap screws for mounting are provided with all products.
Application
Softens the noise of metal hitting metalTable position adjustment
Table retention and fall prevention
Stoppers for emergencies
Usage Example
Example using NLSCNS-UUse the lock nut on the opposite side of the side that receives the force.