NBK logo

  • Stoppers for Linear Guides

Stoppers for Linear Guides, Base Mounting, Steel, with Fine Threaded Hole for Positioning

NLSEN

Dimension Drawing

NLSENStoppers for Linear Guides, Base Mounting, Steel, with Fine Threaded Hole for Positioning寸法図

*: Check the A dimension based on the distance from the mounting surface to the top surface of the table and select accordingly.

Specs/CAD

Select

A
All
23.5
31.5
35.5
27.5
37.5
32.5
40.5
43.5
49.5
55.5
M (Fine)
Nominal of Thread
All
M6
M8

Unit : mm

Part Number W H A S1 S2 P T M (Fine)
Nominal of Thread
Pitch D Hex Socket Head Cap Screw Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NLSEN-01 50 30 23.5 16 11 32 12 M6 0.75 5.5 M5×35 119.3 29.35 CAD Cart
NLSEN-02 50 38 31.5 16 16 32 12 M6 0.75 5.5 M5×40 146.8 29.35 CAD Cart
NLSEN-03 50 43 35.5 16 16 32 12 M6 0.75 5.5 M5×45 170.2 30.93 CAD Cart
NLSEN-04 50 35 27.5 21 12 32 12 M8 1.0 5.5 M5×40 133.9 29.35 CAD Cart
NLSEN-05 50 43 35.5 21 17 32 12 M8 1.0 5.5 M5×45 159.7 30.93 CAD Cart
NLSEN-06 50 45 37.5 21 19 32 12 M8 1.0 5.5 M5×50 165 30.93 CAD Cart
NLSEN-07 50 40 32.5 24 16 36 16 M8 1.0 6.6 M6×45 191.8 36.72 CAD Cart
NLSEN-08 50 50 40.5 24 23 36 16 M8 1.0 6.6 M6×55 231.8 36.72 CAD Cart
NLSEN-09 50 50 43.5 24 23 36 16 M8 1.0 6.6 M6×55 235 36.72 CAD Cart
NLSEN-10 65 57 49.5 29 27 45 16 M8 1.0 9 M8×60 344.3 42.50 CAD Cart
NLSEN-11 75 65 55.5 35 30 55 16 M8 1.0 9 M8×70 456.8 48.29 CAD Cart
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
NLSEN
Main Body SS400
Ferrosoferric Oxide Film (Black)
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)

Characteristics

  • Gate type stoppers for linear guides with threaded holes (fine) machined. Mountable from rail top.
  • In combination with fine screw thread stopper bolts*1, fine adjustment of the screw-in depth is easy.
  • Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
  • Hex socket head cap screws for mounting are provided with all products.

*1: Stopper bolts are not provided. The customer is asked to prepare them.


Application

Table position adjustment
Table retention and fall prevention
Stoppers for emergencies

Usage Example

NLSENStoppers for Linear Guides, Base Mounting, Steel, with Fine Threaded Hole for Positioning

Use the lock nut on the opposite side of the side that receives the force.


Related Products

Stopper bolts NSBFH are available.
NSBFH

NLSENStoppers for Linear Guides, Base Mounting, Steel, with Fine Threaded Hole for Positioning

Rounded head type stopper bolts NSBRH are available.
NSBRH

NLSENStoppers for Linear Guides, Base Mounting, Steel, with Fine Threaded Hole for Positioning

Stopper bolts with urethane pad NSBUH are available.
NSBUH

NLSENStoppers for Linear Guides, Base Mounting, Steel, with Fine Threaded Hole for Positioning


Related Services

Product List

Click here to see Stoppers for Linear Guides