NBK logo

  • Stoppers for Linear Guides

Stoppers for Linear Guides, Base Mounting, Stainless Steel

NLSES

Dimension Drawing

NLSESStoppers for Linear Guides, Base Mounting, Stainless Steel寸法図

*: Check the H dimension based on the distance from the mounting surface to the top surface of the table and select accordingly.

Specs/CAD

Select

W
All
50
65
75
H
All
30
38
43
35
45
40
50
57
65

Unit : mm

Part Number W H S1 S2 P T D Hex Socket Head Cap Screw Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NLSES-01 50 30 16 11 32 12 5.5 M5×35 122 45.27 CAD Cart
NLSES-02 50 38 16 16 32 12 5.5 M5×40 149 46.85 CAD Cart
NLSES-03 50 43 16 16 32 12 5.5 M5×45 172.6 49.87 CAD Cart
NLSES-04 50 35 21 12 32 12 5.5 M5×40 137.8 46.85 CAD Cart
NLSES-05 50 43 21 17 32 12 5.5 M5×45 163.5 52.64 CAD Cart
NLSES-06 50 45 21 19 32 12 5.5 M5×50 169.7 52.64 CAD Cart
NLSES-07 50 40 24 16 36 16 6.6 M6×45 196.3 60.14 CAD Cart
NLSES-08 50 50 24 23 36 16 6.6 M6×55 235.8 61.45 CAD Cart
NLSES-09 65 57 29 27 45 16 9 M8×60 348.9 74.61 CAD Cart
NLSES-10 75 65 35 30 55 16 9 M8×70 463.5 87.77 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

NLSES
Main Body SUS304
Hex Socket Head Cap Screw SUSXM7

Characteristics

  • Gate type stoppers for linear guides. Mountable from rail top.
  • Made of stainless steel. Suitable for environments where corrosion resistance is required.
  • Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
  • Hex socket head cap screws for mounting are provided with all products.

Application

Table retention and fall prevention
Stoppers for emergencies

Usage Example

NLSESStoppers for Linear Guides, Base Mounting, Stainless Steel


Related Services

Product List

Click here to see Stoppers for Linear Guides