NBK logo

  • Stoppers for Linear Guides

Stoppers for Linear Guides, Base Mounting, Stainless Steel, with Urethane

NLSEUS

Dimension Drawing

NLSEUSStoppers for Linear Guides, Base Mounting, Stainless Steel, with Urethane寸法図

*: Check the A dimension based on the distance from the mounting surface to the top surface of the table and select accordingly.

Specs/CAD

Select

A
All
22.5
30.5
35.5
25
35
30
40
44.5
52.5
M (Coarse)
Nominal of Thread
All
M4
M5

Unit : mm

Part Number W H A S1 S2 P T M (Coarse)
Nominal of Thread
Pitch D D1 L Hex Socket Head Cap Screw Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NLSEUS-01 50 30 22.5 16 11 32 12 M4 0.7 5.5 15 11 M5×35 124 58.83 CAD Cart
NLSEUS-02 50 38 30.5 16 16 32 12 M4 0.7 5.5 15 11 M5×40 153.6 63.30 CAD Cart
NLSEUS-03 50 43 35.5 16 16 32 12 M4 0.7 5.5 15 11 M5×45 176.2 67.91 CAD Cart
NLSEUS-04 50 35 25 21 12 32 12 M5 0.8 5.5 20 13 M5×40 144.2 63.30 CAD Cart
NLSEUS-05 50 45 35 21 19 32 12 M5 0.8 5.5 20 13 M5×50 176.7 70.89 CAD Cart
NLSEUS-06 50 40 30 24 16 36 16 M5 0.8 6.6 20 13 M6×45 202.6 76.85 CAD Cart
NLSEUS-07 50 50 40 24 23 36 16 M5 0.8 6.6 20 13 M6×55 241.7 81.46 CAD Cart
NLSEUS-08 65 57 44.5 29 27 45 16 M5 0.8 9 25 13 M8×60 356.5 97.85 CAD Cart
NLSEUS-09 75 65 52.5 35 30 55 16 M5 0.8 9 25 13 M8×70 473.9 109.93 CAD Cart
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
NLSEUS
Main Body SUS304
Hex Socket Head Cap Screw SUSXM7
Urethane
NSBU
Urethane Urethane (Black)
Shore Hardness A90
Hex Socket Head Cap Screw with Low Profile S45C
Trivalent Chromate Treatment
Collar SUS304

Characteristics

  • Gate type stoppers for linear guides with embedded urethane NSBU. Mountable from rail top.
  • Urethane softens the noise of metal hitting metal.
  • Made of stainless steel. Suitable for environments where corrosion resistance is required.
  • Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
  • Hex socket head cap screws for mounting are provided with all products.

Application

Softens the noise of metal hitting metal
Table retention and fall prevention
Stoppers for emergencies

Usage Example

NLSEUSStoppers for Linear Guides, Base Mounting, Stainless Steel, with Urethane


Related Products

Replacement urethane NSBU is available.
NSBU

NLSEUSStoppers for Linear Guides, Base Mounting, Stainless Steel, with Urethane


Related Services

Product List

Click here to see Stoppers for Linear Guides