Unit : mm
Part Number | W | H | A | S1 | S2 | P | T | M (Coarse) Nominal of Thread |
Pitch | D | D1 | L | Hex Socket Head Cap Screw | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NLSEUS-03 | 50 | 43 | 35.5 | 16 | 16 | 32 | 12 | M4 | 0.7 | 5.5 | 15 | 11 | M5×45 | 176.2 | 67.91 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
NLSEUS | ||
---|---|---|
Main Body | SUS304 | |
Hex Socket Head Cap Screw | SUSXM7 | |
Urethane NSBU |
Urethane | Urethane (Black) Shore Hardness A90 |
Hex Socket Head Cap Screw with Low Profile | S45C Trivalent Chromate Treatment |
|
Collar | SUS304 |
Characteristics
- Gate type stoppers for linear guides with embedded urethane NSBU. Mountable from rail top.
- Urethane softens the noise of metal hitting metal.
- Made of stainless steel. Suitable for environments where corrosion resistance is required.
- Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
- Hex socket head cap screws for mounting are provided with all products.
Application
Softens the noise of metal hitting metalTable retention and fall prevention
Stoppers for emergencies