NBK logo

  • Stoppers for Linear Guides

Stoppers for Linear Guides, Compact Type, Steel, with Stopper Bolt with Urethane Pad

NLSPN-U

Dimension Drawing

NLSPN-UStoppers for Linear Guides, Compact Type, Steel, with Stopper Bolt with Urethane Pad寸法図

*1: Use the lock nut on the opposite side of the side that receives the force.
For NLSPN-01-U alone, in order to avoid interference with the main body, mount the lock nut on the side that receives the force.

Specs/CAD

Select

A
All
14
16
20
26
M (Fine)
Nominal of Thread
All
M6
M8

Unit : mm

Part Number W H A B E F G C S P T M (Fine)
Nominal of Thread
Pitch D L Hex Socket Head Cap Screw Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NLSPN-01-U 12 20 14 2 7 9 4 5 14 12 32 M6 0.75 4.5 58 M4×12 50.5 69.08 CAD Cart
NLSPN-02-U 14 23 16 2 8 10 4 5 16 15 38 M6 0.75 5.5 58 M5×12 69 70.53 CAD Cart
NLSPN-03-U 16 27 20 2.5 11 12 5 8 19 17 44 M6 0.75 6.6 68 M6×12 100.3 73.29 CAD Cart
NLSPN-04-U 22 34 26 2.5 13 16 5 8 25 22 57 M8 1.0 9 68 M8×16 216.3 84.08 CAD Cart
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
NLSPN-U
Main Body S25C
Ferrosoferric Oxide Film (Black)
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)
Stopper Bolt with Urethane Pad
NSBUH
Urethane
NSBUH-U
Urethane (Black)
Shore Hardness A90
Stopper Bolt S45C
Electroless Nickel Plating
Lock Nut SUS304

Characteristics

  • Compact type stoppers for linear guides with embedded stopper bolts with urethane pads NSBUH. For space-saving of equipment/devices and applications with limited space.
  • Urethane softens the noise of metal hitting metal.
  • Stopper bolts are the fine screw thread type, enabling easy fine adjustment of the screw-in depth.
  • Hex socket head cap screws for mounting are provided with all products.

Application

Softens the noise of metal hitting metal
Table position adjustment
Table retention and fall prevention
Stoppers for emergencies

Usage Example

NLSPN-U

Use the lock nut on the opposite side of the side that receives the force.
For NLSPN-01-U alone, in order to avoid interference with the main body, mount the lock nut on the side that receives the force.


Related Products

Replacement stopper bolts with urethane pad NSBUH are available.
NSBUH

NLSPN-UStoppers for Linear Guides, Compact Type, Steel, with Stopper Bolt with Urethane Pad

Replacement urethane pads NSBUH-U are available.
NSBUH-U

NLSPN-UStoppers for Linear Guides, Compact Type, Steel, with Stopper Bolt with Urethane Pad


Related Services

Product List

Click here to see Stoppers for Linear Guides