Specs/CAD
Part Number | W | H | A | B | E | F | G | C | S | P | T | M (Fine) Nominal of Thread |
Pitch | D | Hex Socket Head Cap Screw | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NLSPN-01 | 12 | 20 | 14 | 2 | 7 | 9 | 4 | 5 | 14 | 12 | 32 | M6 | 0.75 | 4.5 | M4×12 | 30.8 | 45.14 | CAD | Cart |
NLSPN-02 | 14 | 23 | 17 | 2 | 8 | 10 | 4 | 5 | 16 | 15 | 38 | M6 | 0.75 | 5.5 | M5×12 | 49.2 | 46.58 | CAD | Cart |
NLSPN-03 | 16 | 27 | 19.5 | 2.5 | 11 | 12 | 5 | 8 | 19 | 17 | 44 | M8 | 1.0 | 6.6 | M6×12 | 79.5 | 49.35 | CAD | Cart |
NLSPN-04 | 22 | 34 | 26 | 2.5 | 13 | 16 | 5 | 8 | 25 | 22 | 57 | M8 | 1.0 | 9 | M8×16 | 184.7 | 58.43 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
NLSPN | |
---|---|
Main Body | S25C Ferrosoferric Oxide Film (Black) |
Hex Socket Head Cap Screw | SCM435 Ferrosoferric Oxide Film (Black) |
Characteristics
- Compact stoppers for linear guides with threaded holes (fine) machined. For space-saving of equipment/devices and applications with limited space.
- In combination with fine screw thread stopper bolts*1, fine adjustment is easy.
- Hex socket head cap screws for mounting are provided with all products.
*1: Stopper bolts are not provided. The customer is asked to prepare them.
Application
Table position adjustmentTable retention and fall prevention
Stoppers for emergencies
Usage Example
Use the lock nut on the opposite side of the side that receives the force.