NBK logo

  • Stoppers for Linear Guides

Stoppers for Linear Guides, Compact Type, Stainless Steel, with Stopper Bolt with Urethane Pad

NLSPNS-U

Dimension Drawing

NLSPNS-U 寸法図

*1: Use the lock nut on the opposite side of the side that receives the force.
For NLSPNS-01-U alone, in order to avoid interference with the main body, mount the lock nut on the side that receives the force.

Specs/CAD

Select

A
All
14
16
20
M (Fine)
Nominal of Thread
All
M6

Unit : mm

Part Number W H A B E F G C S P T M (Fine)
Nominal of Thread
Pitch D L Hex Socket Head Cap Screw Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NLSPNS-01-U 12 20 14 2 7 9 4 5 14 12 32 M6 0.75 4.5 58 M4×12 50.8 70.34 CAD Cart
NLSPNS-02-U 14 23 16 2 8 10 4 5 16 15 38 M6 0.75 5.5 58 M5×12 68.4 71.84 CAD Cart
NLSPNS-03-U 16 27 20 2.5 11 12 5 8 19 17 44 M6 0.75 6.6 58 M6×12 100.2 75.23 CAD Cart
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
NLSPNS-U
Main Body SCS13
Hex Socket Head Cap Screw SUSXM7
Stopper Bolt with Urethane Pad
NSBUH
Urethane
NSBUH-U
Urethane (Black)
Shore Hardness A90
'Stopper Bolt S45C
Electroless Nickel Plating
Lock Nut SUS304

Characteristics

  • Compact type stoppers for linear guides with embedded stopper bolts with urethane pads NSBUH. For space-saving of equipment/devices and applications with limited space.
  • Urethane softens the noise of metal hitting metal.
  • Stopper bolts are the fine screw thread type, enabling easy fine adjustment of the screw-in depth.
  • Made of stainless steel. Suitable for environments where corrosion resistance is required.
  • Hex socket head cap screws for mounting are provided with all products.

Application

Softens the noise of metal hitting metal
Table position adjustment
Table retention and fall prevention
Stoppers for emergencies

Usage Example

NLSPNS-U

Use the lock nut on the opposite side of the side that receives the force.
For NLSPNS-01-U alone, in order to avoid interference with the main body, mount the lock nut on the side that receives the force.


Related Products

Replacement stopper bolts with urethane pad NSBUH are available.
NSBUH

NLSPNS-UStoppers for Linear Guides, Compact Type, Stainless Steel, with Stopper Bolt with Urethane Pad

Replacement urethane pads NSBUH-U are available.
NSBUH-U

NLSPNS-UStoppers for Linear Guides, Compact Type, Stainless Steel, with Stopper Bolt with Urethane Pad


Related Services

Product List

Click here to see Stoppers for Linear Guides