Unit : mm
Part Number | W | H | A | B | E | F | G | C | S | P | T | M (Fine) Nominal of Thread |
Pitch | D | L | Hex Socket Head Cap Screw | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NLSPNS-03-U | 16 | 27 | 20 | 2.5 | 11 | 12 | 5 | 8 | 19 | 17 | 44 | M6 | 0.75 | 6.6 | 58 | M6×12 | 100.2 | 75.23 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
NLSPNS-U | ||
---|---|---|
Main Body | SCS13 | |
Hex Socket Head Cap Screw | SUSXM7 | |
Stopper Bolt with Urethane Pad NSBUH |
Urethane NSBUH-U |
Urethane (Black) Shore Hardness A90 |
'Stopper Bolt | S45C Electroless Nickel Plating |
|
Lock Nut | SUS304 |
Characteristics
- Compact type stoppers for linear guides with embedded stopper bolts with urethane pads NSBUH. For space-saving of equipment/devices and applications with limited space.
- Urethane softens the noise of metal hitting metal.
- Stopper bolts are the fine screw thread type, enabling easy fine adjustment of the screw-in depth.
- Made of stainless steel. Suitable for environments where corrosion resistance is required.
- Hex socket head cap screws for mounting are provided with all products.
Application
Softens the noise of metal hitting metalTable position adjustment
Table retention and fall prevention
Stoppers for emergencies
Usage Example
Use the lock nut on the opposite side of the side that receives the force.
For NLSPNS-01-U alone, in order to avoid interference with the main body, mount the lock nut on the side that receives the force.