Specs/CAD
Part Number | W | H | A | B | E | F | G | C | S | P | T | M (Coarse) Nominal of Thread |
Pitch | D | Hex Socket Head Cap Screw | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NLSPS-01 | 12 | 20 | 15 | 2 | 7 | 9 | 4 | 5 | 14 | 12 | 32 | M5 | 0.8 | 4.5 | M4×12 | 32.1 | 43.82 | CAD | Cart |
NLSPS-02 | 14 | 23 | 18 | 2 | 8 | 10 | 4 | 5 | 16 | 15 | 38 | M5 | 0.8 | 5.5 | M5×12 | 50.1 | 45.66 | CAD | Cart |
NLSPS-03 | 16 | 27 | 19.5 | 2.5 | 11 | 12 | 5 | 8 | 19 | 17 | 44 | M8 | 1.25 | 6.6 | M6×12 | 79.79 | 48.43 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
NLSPS | |
---|---|
Main Body | SCS13 |
Hex Socket Head Cap Screw | SUSXM7 |
Characteristics
- Compact type stoppers for linear guides. For space-saving of equipment/devices and applications with limited space.
- Made of stainless steel. Suitable for environments where corrosion resistance is required.
- Hex socket head cap screws for mounting are provided with all products.
Application
Table retention and fall preventionStoppers for emergencies