Specs/CAD
Part Number | W | H | A | B | E | F | G | C | S | P | T | D | Hex Socket Head Cap Screw | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NLSPUS-01 | 14 | 23 | 15.5 | 2 | 8 | 10 | 4 | 5 | 16 | 15 | 38 | 5.5 | M5×12 | 54.3 | 47.90 | CAD | Cart |
NLSPUS-02 | 16 | 27 | 19.5 | 2.5 | 11 | 12 | 5 | 8 | 19 | 17 | 44 | 6.6 | M6×12 | 86.8 | 50.53 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
NLSPUS | ||
---|---|---|
Main Body | SCS13 | |
Hex Socket Head Cap Screw | SUSXM7 | |
Urethane NSBU |
Urethane | Urethane (Black) Shore Hardness A90 |
Hex Socket Head Cap Screw with Low Profile | S45C Trivalent Chromate Treatment |
|
Collar | SUS304 |
Characteristics
- Compact type stoppers for linear guides with embedded urethane NSBU. For space-saving of equipment/devices and applications with limited space.
- Urethane softens the noise of metal hitting metal.
- Made of stainless steel. Suitable for environments where corrosion resistance is required.
- Hex socket head cap screws for mounting are provided with all products.
Application
Softens the noise of metal hitting metalTable retention and fall prevention
Stoppers for emergencies