NBK logo

  • stoppers_for_linear_guides_option

Stopper Bolts, for Stoppers for Linear Guides Series

NSBFH

Dimension Drawing

NSBFHStopper Bolts, for Stoppers for Linear Guides Series寸法図

Specs/CAD

Select

M (Fine)
Nominal of Thread
All
M6
M8
L
All
40
50
60

Unit : mm

Part Number M (Fine)
Nominal of Thread
Pitch L H K S F E T Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSBFH-6-40 M6 0.75 40 4 4 10 8 11.5 5 12.9 21.45 CAD Cart
NSBFH-6-50 M6 0.75 50 4 4 10 8 11.5 5 14 22.24 CAD Cart
NSBFH-6-60 M6 0.75 60 4 4 10 8 11.5 5 15.9 23.43 CAD Cart
NSBFH-8-40 M8 1.0 40 5.5 5.5 13 10 15 6.5 24.3 21.45 CAD Cart
NSBFH-8-50 M8 1.0 50 5.5 5.5 13 10 15 6.5 27.7 22.24 CAD Cart
NSBFH-8-60 M8 1.0 60 5.5 5.5 13 10 15 6.5 31.2 23.43 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

NSBFH
Main Body S45C
Head End Face Quenching (Hardness: 35 HRC or Above)
Electroless Nickel Plating
Lock Nut SUS304

Characteristics

  • Fine screw thread stopper bolts. Fine adjustment of the screw-in depth is easy.
  • Head end face is quenched. It has excellent wear resistance.
  • All products are provided with a lock nut.
  • Use in combination with the Stoppers for Linear Guides for Positioning series is possible.

Usage Example

NSBFH

Use the lock nut on the opposite side of the side that receives the force.


Product List

Click here to see stoppers_for_linear_guides_option