NBK logo

  • stoppers_for_linear_guides_option

Replacement Urethane for Stoppers for Linear Guides with Urethane

NSBU

Dimension Drawing

NSBUReplacement Urethane for Stoppers for Linear Guides with Urethane寸法図

Specs/CAD

Select

D1
All
7.6
9.2

Unit : mm

Part Number D D1 D2 H U Hex Socket Head Cap Screw with Low Profile Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSBU-15 15 7.6 6.2 11 8 M4×10 5.4 9.22 CAD Cart
NSBU-20 20 9.2 7.2 13 9 M5×12 9.6 10.85 CAD Cart
NSBU-25 25 9.2 7.2 13 9 M5×12 12.6 12.08 CAD Cart
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
NSBU
Main Body Urethane (Black)
Shore Hardness A90
Hex Socket Head Cap Screw with Low Profile S45C
Trivalent Chromate Treatment
Collar SUS304

Characteristics

  • Replacement parts for stoppers for linear guides with urethane. For replacement when the urethane part has deteriorated.
  • Usable with the Stoppers for Linear Guides with Urethane series.
  • Hex socket head cap screws with low profile and collars for mounting are provided with all products.

Product List

Click here to see stoppers_for_linear_guides_option