NBK logo

  • stoppers_for_linear_guides_option

Stopper Bolt with Urethane Pad, for Stoppers for Linear Guides Series

NSBUH

Dimension Drawing

NSBUHStopper Bolt with Urethane Pad, for Stoppers for Linear Guides Series寸法図

Specs/CAD

Select

M (Fine)
Nominal of Thread
All
M6
M8
L
All
58
68

Unit : mm

Part Number M (Fine)
Nominal of Thread
Pitch H L L1 L2 S1 E T Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSBUH-6 M6 0.75 4 58 43 36.5 10 11.5 5 19.7 24.67 CAD Cart
NSBUH-8 M8 1.0 6 68 53 47.5 13 15 6.5 31.1 26.43 CAD Cart
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
NSBUH
Main Body S45C
Electroless Nickel Plating
Urethane NSBUH-U Urethane (Black)
Shore Hardness A90
Lock Nut SUS304

Characteristics

  • Fine screw thread stopper bolts with urethane pads on the head. Fine adjustment of the screw-in depth is easy.
  • Urethane softens the noise of metal hitting metal.
  • All products are provided with a lock nut.
  • Use in combination with the Stoppers for Linear Guides for Positioning series is possible.

Usage Example

NSBUH

Use the lock nut on the opposite side of the side that receives the force.


Related Products

Replacement urethane pads NSBUH-U are available.
NSBUH-U

NSBUHStopper Bolt with Urethane Pad, for Stoppers for Linear Guides Series


Product List

Click here to see stoppers_for_linear_guides_option