Cross Joint Type
Image | ![]() |
||||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Flexible Couplings - Cross Joint Type - Clamping Type | ||||||||
Part Number | XUT-C | ||||||||
Feature | Small Eccentric High Torsional Stiffness Vibration Absorption |
||||||||
Size | Standard | ||||||||
Hub Material | Aluminum Alloy | ||||||||
Shaft Fastening Method | Clamping | ||||||||
Diameter | φ15 ~ φ40 | ||||||||
Torque | 0.3N・m ~ 6N・m | ||||||||
CAD | CAD | ||||||||
Specifications | Specifications | ||||||||
List | XUT-15C XUT-20C XUT-25C XUT-30C XUT-35C XUT-40C |
Related products
Image | ![]() |
![]() |
|||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Photo Sensor Flange | Damper Rolls | |||||||
Part Number | MPF | MDR | |||||||
Feature | Photo Sensor Flange | Damper for Stepping Motor | |||||||
CAD | CAD | CAD | |||||||
Specifications | Specifications | Specifications | |||||||
List | MPF-32 MPF-40 MPF-50 | MDR-41 MDR-52 MDR-57 |
Latest
Most Read
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data