• Couplings
  • Disk Type

MHS-63C-16-25

Flexible Couplings - Single-Disk Type

  • Zero Backlash
  • Low Inertia

Dimension Drawing

MHSFlexible Couplings - Single-Disk Type寸法図

Specs/CAD

Part Number Bore Diameter A L W C s1 F G M Screw Tightening
Torque (N・m)
Price
(USD)
CAD
Download
Add to Cart
MHS-63C-16-25 15≦D≦24
24<D≦25
63 22.3 50 45 18 8 17
17.5
M6 12 144.55 CAD Cart

Part Number Max. Bore Diameter
(mm)
Rated
Torque*1
(N・m)
Max. Rotational Frequency
(min-1)
Moment of
Inertia
(kg・m2)*2
Static
Torsional
Stiffness
(N・m/rad)
Max. Lateral Misalignment
(mm)
Max. Angular
Misalignment
(°)
Max. Axial
Misalignment
(mm)
Mass
(g) *2
MHS-63C-16-25 25 10 10000 8.4×10-5 5000 0.02 1 ±0.2 190

*1: Correction of rated torque due to load fluctuation is not required. For more detailed information, please refer to Selection Guidelines.
*2: These are values with max. bore diameter.

Structure

Clamping Type

MHSFlexible Couplings - Single-Disk Type


Material/Finish

MHS-C
Hub A2017
Anodized
Disk SUS301
Pin SUS303
Collar SUS303
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)

Characteristics

  • Recommended Applicable Motor
MHS-C
Servomotor
Stepping Motor
General-purpose Motor

◎: Excellent ○: Very good ●: Available

  • Property
MHS-C
Zero Backlash
Allowable Misalignment

◎: Excellent ○: Very good

  • This is a disk type flexible coupling.
  • The stainless steel disk allows eccentricity, and angular misalignment, and end-play.

Application

XY stage / Transport device

Precautions for Use

In case of mounting on D-cut shaft, be careful about the position of the D-cut surface of the shaft. ⇒Mounting and Maintenance
There are sizes where the hex socket head bolt exceeds the hub outer diameter of the coupling and the rotating diameter is larger than the hub outer diameter. Please be careful of the interference of coupling.
Rotation Diameter


Related Products

The Single-Disk type Flexible Coupling XHS-C is compatible with the servomotor with 350% instantaneous max. torque is available.
XHS-C

MHSFlexible Couplings - Single-Disk Type


Related Services

Most Read