Specs/CAD
Part Number | A | L | W | C | s1 | E | F | G | M | Screw Tightening Torque (N・m) |
Standard Bore Diameter D1-D2 |
Price (USD) |
CAD Download |
Add to Cart | Additional Modification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MHW-32C | 32 | 13.7 | 40 | 21.5 | 9 | 15 | 4 | 8 | M3 | 1.5 | - | 105.47 | CAD | Cart | |
MHW-40C | 40 | 16.5 | 46 | 28 | 12 | 20 | 6 | 10.5 | M4 | 2.5 | - | 117.71 | CAD | Cart | |
MHW-50C | 50 | 19.4 | 52 | 39 | 15 | 25 | 7 | 14.75 | M5 | 7 | - | 140.36 | CAD | Cart | |
MHW-63C | 63 | 22.3 | 58 | 45 | 18 | 32 | 8 | 17 | M6 | 12 | - | 198.35 | CAD | Cart |
Part Number | Max. Bore Diameter (mm) |
Rated Torque*1 (N・m) | |||||||
---|---|---|---|---|---|---|---|---|---|
MHW-32C | 10 | 2 | 19000 | 6.2×10-6 | 1000 | 0.15 | 2 | ±0.4 | 48 |
MHW-40C | 14 | 4 | 15000 | 1.6×10-5 | 1500 | 0.2 | 2 | ±0.5 | 81 |
MHW-50C | 20 | 7.5 | 12000 | 4.6×10-5 | 2000 | 0.2 | 2 | ±0.6 | 150 |
MHW-63C | 25 | 10 | 10000 | 1.1×10-4 | 2500 | 0.3 | 2 | ±0.8 | 230 |
*1: Correction of rated torque due to load fluctuation is not required. For more detailed information, please refer to Selection Guidelines.
*2: These are values with max. bore diameter.
Part Number | Standard Bore Diameter D1・D2 | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
6 | 8 | 10 | 11 | 12 | 14 | 15 | 16 | 18 | 19 | 20 | 25 | |
MHW-32C | ● | ● | ● | - | - | - | - | - | - | - | - | - |
MHW-40C | - | ● | ● | ● | ● | ● | - | - | - | - | - | - |
MHW-50C | - | - | - | - | ● | ● | ● | ● | ● | ● | ● | - |
MHW-63C | - | - | - | - | - | - | ● | ● | ● | ● | ● | ● |
● All products are provided with hex socket head cap screw.
● Recommended tolerance for shaft diameters is h6 and h7.
● Bore and keyway modifications are available on request. Please take advantage of our modification services.
Structure
Clamping Type
Material/Finish
MHW-C | |
---|---|
Hub | A2017 Anodized |
Spacer | A2017 Anodized |
Disk | SUS301 |
Pin | SUS303 |
Collar | SUS303 |
Hex Socket Head Cap Screw | SCM435 Ferrosoferric Oxide Film (Black) |
Characteristics
- Recommended Applicable Motor
MHW-C | |
---|---|
Servomotor | ● |
Stepping Motor | ◎ |
General-purpose Motor | ● |
- Property
MHW-C | |
---|---|
Zero Backlash | ◎ |
Allowable Misalignment | ○ |
- This is a disk type flexible coupling.
- The stainless steel disk allows eccentricity, and angular misalignment, and end-play.
Application
XY stage / Transport devicePrecautions for Use
In case of mounting on D-cut shaft, be careful about the position of the D-cut surface of the shaft. ⇒Mounting and Maintenance
There are sizes where the hex socket head bolt exceeds the hub outer diameter of the coupling and the rotating diameter is larger than the hub outer diameter. Please be careful of the interference of coupling.
Related Products
The Double-Disk type Flexible Coupling XHW-C is compatible with the servomotor with 350% instantaneous max. torque is available.XHW-C