Part Number | Slip Torque | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
XGS2-30C-10-14 | 11 | 15 | 11 | 3.3 | 21000 | 5.2×10-6 | 430 | 0.2 | 1.5 | ±0.3 | 38 |
*1: Correction of rated torque due to load fluctuation is not required. If ambient temperature exceeds 30°C, be sure to correct the rated torque with temperature correction factor shown in the following table.
The allowable operating temperature of XGS2 is -10℃ to 120℃.
※ The shaft's slip torque may be smaller than the coupling's rated torque depending on the shaft bore. XGT2XGL2
*2: These are values with max. bore diameter.Ambient Temperature / Temperature Correction Factor
Ambient Temperature | Temperature Correction Factor |
---|---|
-10℃ to 30℃ | 1.00 |
30℃ to 40℃ | 0.80 |
40℃ to 60℃ | 0.70 |
60℃ to 120℃ | 0.55 |
Slip torque
As in the table below, the clamping types XGT2-C, XGL2-C, and XGS2-C have different slip torque according to the bore diameter. Take care during selection.Unit : N・m
Outside Diameter | Bore Diameter (mm) | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3 | 4 | 4.5 | 5 | 6 | 6.35 | 7 | 8 | 10 | 11 | 12 | 14 | 15 | 16 | 17 | 19 | 20 | |
15 | 1 | 1.3 | 1.5 | 1.7 | 1.9 | ||||||||||||
19 | 2.2 | 2.7 | 3.1 | 3.3 | 3.8 | ||||||||||||
25 | 4.3 | 5 | 5.5 | 6.8 | |||||||||||||
27 | 3.8 | 5 | 6.8 | ||||||||||||||
30 | 7.5 | 10 | 12 | ||||||||||||||
34 | 8.3 | 10 | 10 | 12 | 13 | ||||||||||||
39 | 13 | 15 | 17 | 18 | 18 | 23 | 25 | ||||||||||
44 | 16 | 19 | 20 | 21 | 23 | 25 | 27 | ||||||||||
56 | 45 | 50 | 61 |
These are test values based on the conditions of shaft dimensional allowance: h7, hardness: 34-40 HRC, and screw tightening torque of the values described in XGT2-CXGL2-CXGS2-C dimension tables. They are not guaranteed values.
Slip torque changes with usage conditions. Carry out tests under conditions similar to actual conditions in advance.
Structure
Clamping Type
XGT2-C Standard type XGT2XGL2-C Long type XGL2
XGS2-C Short typeXGS2
Internal Structure
Material/Finish
XGS2 | |
---|---|
Hub | A2017 |
High-Gain Rubber | FKM |
Hex Socket Head Cap Screw | SCM435 Ferrosoferric Oxide Film (Black) |
Characteristics
- Recommended Applicable Motor
XGT2-C/XGL2-C/XGS2-C | |
---|---|
Servomotor | ◎ |
Stepping Motor | ◎ |
General-purpose Motor | ● |
- Property
XGT2-C (O.D. φ56 or Less) /XGL2-C/XGS2-C |
XGT2-C (O.D. φ68) | |
---|---|---|
Zero Backlash | ◎ | ◎ |
For Servomotor High Gain | ◎ | ◎ |
High Torque | ◎ | ◎ |
High Torsional Stiffness | ◎ | ◎ |
Allowable Misalignment | ○ | ○ |
Vibration Absorption Characteristics | ◎ | ◎ |
Electrical Insulation | ◎ | - |
Allowable Operating Temperature | -10℃ to 120℃ | -20℃ to 80℃ |
- High-gain flexible coupling which surpasses XGT-CXGL-CXGS-C in performance. This is a single-piece construction with the two aluminum hubs molded with high-gain rubber.
- The optimal damping and rigidity design enables realization of even greater servomotor gain, leading to reduced stabilization time.
- Technical information⇒Productivity and stabilization time
- Suppressing speed unevenness control during stepping motor operation is effective.⇒Suppressing speed unevenness during stepping motor operation
- Contributes to improved productivity and quality by suppressing residual vibration during positioning.
- O.D. φ15-φ56 types use high-gain fluoro-resin rubber. Heat resistance, oil resistance, and chemical resistance are excellent.⇒Physical properties and chemical resistance of high-gain type rubber
- Standard type XGT2-C / long type XGL2-C / short type XGS2-C are now standardized.
Application
Semiconductor manufacturing equipment / Mount machines / Machine tools / Packaging machinesSelection
Selection Based on Shaft Diameter and Rated Torque
The area bounded by the shaft diameter and rated torque indicates the selection size.Selection Example
In case of selected parameters of shaft diameter of φ16 and load torque of 7N・m, the selected size is XGT2-34C.Selection Based on the Rated Output of the Servomotor
Rated Output (W) |
Servomotor Specifications*1 | Selection Size | ||||
---|---|---|---|---|---|---|
Diameter of Motor Shaft (mm) |
Rated Torque (N・m) |
Instantaneous Max. Torque (N・m) |
XGT2-C | XGL2-C | XGS2-C | |
10 | 5 - 6 | 0.032 | 0.096 | 15C | 15C | 15C |
20 | 5 - 6 | 0.064 | 0.19 | 15C | 15C | 15C |
30 | 5 - 7 | 0.096 | 0.29 | 19C | 19C | 19C |
50 | 6 - 8 | 0.16 | 0.48 | 19C | 19C | 19C |
100 | 8 | 0.32 | 0.95 | 19C | 19C | 25C |
200 | 9 - 14 | 0.64 | 1.9 | 27C | 30C | 27C |
400 | 14 | 1.3 | 3.8 | 27C | 30C | 34C |
750 | 16 - 19 | 2.4 | 7.2 | 39C | 39C | - |
*1: Motor specifications are based on general values. For details, see the motor manufacturer's catalogs. This is the size for cases where devices such as reduction gears are not used.
Productivity and Stabilization Time
In a production facility which uses servomotors, single-axis actuators and ball screws, the key to improved productivity is operating these components accurately, as directed by a program. However, occasionally the command execution may be delayed.For example, when trying to stop the actuator at a predetermined position, sometimes it will stop later than the command, which we refer to as a delay in stabilization time. Since the operation does not shift to the next process until the actuator completely stops, it is important to shorten stabilization time and thereby improve productivity.
Gain and Stabilization Time of Servomotor
This shows how the servomotor gain movement follows the command.Increasing the gain helps to reduce stabilization time, but increasing it too far causes hunting, making servomotor control impossible.
Increasing the gain while suppressing hunting requires fine adjustment of the servomotor parameters.
However, when a servomotor is combined with a coupling with a metal disk type in the elastic segment, raising the gain tends to cause hunting, making it difficult to resolve the problem by fine adjustments to parameters.
When hunting occurs, it is generally recommended to change to a coupling with higher rigidity to increase the rigidity of the rotating system.
However, in reality, it is not possible to increase the rigidity of the entire rotating system including the ball screw simply by changing the coupling; so changing to a highly rigid coupling such as a disk-type may not be effective.
High-gain Rubber Type
XGT2-C XGL2-C XGS2-C XGT XGL XGSThe high-gain rubber type can be used at even higher gain than high-rigidity couplings such as the disk type, enabling reduction of stabilization time.
The vibration absorption function reduces the amount of parameter adjustment work, and lowers the time required to find optimal parameters.
Why can gain be increased even further with high-gain rubber types than with disk types?
The Bode plot makes it clear why the high-gain rubber type can increase servomotor gain beyond the capacity of the disk type.The width of the gain relative to 0 dB when the phase delay on the Bode plot is -180° is called the gain margin and the phase width relative to the frequency intersecting at 180° is called the phase margin.
General guidelines for servo systems call for setting the gain margin between 10 and 20 dB and the phase margin between 40° and 60°, but as the servomotor gain is increased, the gain margin decreases. When the gain margin falls below 10 dB, hunting tends to occur.
A comparison with the disk type limit gain (upper limit of the gain in which coupling can be used without hunting) shows not only that the high-gain rubber type features a larger gain margin, but also that the gain margin is over 10 dB. This is why the high-gain rubber type allows greater servomotor gain than the disk type.
To increase the gain margin, both the coupling damping performance and its dynamic rigidity must be high. XGT2XGL2
Gain margin at the disk type limit gain
Bode Plot
● Damping performance comparison of high-gain rubber and disk types
In tests using servo motors and actuators, the following are confirmed.
- Stabilization Time
Increasing the gain shortens the stabilization time, and the gain can be set especially high in the XG2 and XG series.
There were no differences in stabilization time between couplings as long as the gain was the same.
To reduce stabilization time, higher gain settings enabled by the use of the high-gain rubber types, especially the XG2 series, demonstrate clear advantage against the disk type.
- Positioning Accuracy/Repeated Positioning Accuracy
No differences attributable to factors such as gain or coupling were observed.
- Overshoot
Increasing the gain increases the overshoot, and the same gain resulted in no difference in the overshoot.
- Conclusion
The XG2 Series allows higher gain settings, enabling shorter stabilization time. The positioning accuracy, repetition positioning accuracy and overshoot did not differ due to coupling.
As a result, it was confirmed that the XG2 series is effective for shortening the cycle time of devices and equipment.
Test Devices
Actuator: MCM08 Manufactured by NSK Co., Ltd.
* Ball screw lead 10 mm
Servomotor: HF-KP13 Manufactured by Mitsubishi Electric Corporation
Test Conditions
Motor revolution: 3000 min-1
Acceleration/deceleration time: 50 ms
Workpiece load: 3.0 kg
Ratio of moment of inertia of load: 3.5
Test Operation
Normal rotation (1 rev) → Stop (500 ms) → Reverse rotation (1 rev)Test Method
Measure the work movement with a displacement sensor and also measure the work piece's travel distance and stabilization time.
- Measurement of Stabilization Time, Positioning Accuracy and Overshoot
Gain*1 | XG2 Series | XG Series | Disk Type | Consideration | |
---|---|---|---|---|---|
25 | Stabilization Time (ms) | 12 | 12 | 12 | This is the upper gain limit for the disk type. XG series and XG2 series have no problems. |
Positioning Accuracy (mm) | 0.002 | 0.002 | 0.002 | ||
Repeated Positioning Accuracy (mm) | ±0.001 | ±0.002 | ±0.002 | ||
Overshoot (μm) | 0.6 | 0.6 | 0.6 | ||
27 | Stabilization Time (ms) | 8 | 8 | Occurrence of Hunting | This is the upper gain limit for the XG series. XG2 series has no problems. The disk type is not usable due to hunting. |
Positioning Accuracy (mm) | 0.002 | 0.003 | |||
Repeated Positioning Accuracy (mm) | ±0.002 | ±0.002 | |||
Overshoot (μm) | 1 | 1 | |||
32 | Stabilization Time (ms) | 3 | Occurrence of Hunting | Occurrence of Hunting | The disk type and XG series are not usable due to hunting. XG2 series has no problems. |
Positioning Accuracy (mm) | 0.003 | ||||
Repeated Positioning Accuracy (mm) | ±0.001 | ||||
Overshoot (μm) | 1.7 |
*1: Values with all gains, such as position control gain and speed control gain, adjusted (Min: 1 - Max: 32)
The values in the table vary depending on testing conditions.
Changes in performance after cycles
- Test Method ①
Rated torque load is applied to a coupling which rotates in a single direction, and the damping ratio and dynamic rigidity are measured.
Couplings
XGT2-25C-12-12
- Changes in Damping Ratio Depending on Number of Cycles (Cumulative Rotation Speed)
*No changes are observed in the damping ratio or dynamic rigidity after cumulative rotation speed of 108 times.
- Test Method ②
A motor and coupling are mounted on a single-axis actuator, the workpiece is set in reciprocating motion and the damping ratio is measured.
Test Devices
Actuator: BG46 Manufactured by Nippon Bearing Co., Ltd.
* Ball screw lead 10 mm
Servomotor: HF-KP13 Manufactured by Mitsubishi Electric Corporation
Couplings
XGT-25C-8-8Test Conditions
Motor revolution: 3000 min-1
Acceleration/deceleration time: 10 ms
Workpiece load: 3.0 kg
Ratio of moment of inertia of load: 3.5
Test Operation
Forward rotation (10 rev) → Reverse rotation (10 rev) This operation is repeated.Stroke 100 mm, total travel distance 4400 km
Test Method
The damping ratio of the coupling is measured before and after the testing.
- Measurement of Damping Ratio and Dynamic Rigidity
Before Testing | After Testing | |
---|---|---|
Damping Ratio | 0.07 | 0.07 |
*No changes are observed in the damping ratio even after a total travel distance of 4400 km.
Temperature-triggered changes in performance
- Test Method
A coupling is left at the prescribed ambient temperature for 4 hours and damping ratio and dynamic rigidity measured.
Couplings
XGT2-25C-12-12 XGT-25C-12-12
- Temperature-triggered Changes in Damping Ratio
*Although the damping ratio and dynamic rigidity decrease as the temperature rises, XGT2exceeds the damping ratio and dynamic rigidity ofXGTacross the entire temperature range.
* XGT2-68C uses HNBR high-gain rubber.
- Temperature-triggered Changes in Dynamic Rigidity
Eccentric Reaction Force
As the eccentric reaction force becomes smaller, the force acting on the shaft bearing also becomes smaller.
Thrust reaction force
Suppressing speed unevenness during stepping motor operation
Test Devices
Motor: α step AR66AK-1 Manufactured by Oriental Motor Co., Ltd.
Set voltage----24 VDC
Resolution----1000 p/r
Moment of inertia----1250×10-7kg・cm2
Encoder: RD5000 Manufactured by Nikon Corporation
Drive Parameters
Startup speed: 60 min-1
Drive speed: 900 min-1
Rotation angle: 1800°
Acceleration/deceleration time: 100 ms
*The high-gain rubber type is effective to suppress speed unevenness during fixed-speed rotation.
Physical properties and chemical resistance of high-gain type rubber
Effect | ||
---|---|---|
FKM | HNBR | |
Aging Resistance | ◎ | ◎ |
Weather Resistance | ◎ | ◎ |
Ozone Resistance | ◎ | ◎ |
Gasoline / Gas Oil | ◎ | ○ - ◎ |
Benzene / Toluene | ◎ | △ - ○ |
Alcohol | ◎ | ◎ |
Ether | × - △ | × - △ |
Ketone (MEK) | × | × |
Ethyl Acetate | × | × - △ |
Water | ◎ | ◎ |
Organic Acid | × | ◎ |
High Concentration Inorganic Acid | ◎ | ○ |
Low Concentration Inorganic Acid | ◎ | ◎ |
Strong Alkali | × | ◎ |
Weak Alkali | △ | ◎ |