Part Number | Slip Torque | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
XGT-30C-10-10 | 10.9 | 15 | 11 | 6.3 | 21000 | 6.9×10-6 | 220 | 0.2 | 1.5 | ±0.3 | 45 |
※ The selected shaft's slip torque is smaller than the coupling's rated torque. Please note.
*1: Correction of rated torque due to load fluctuation is not required. If ambient temperature exceeds 30°C, be sure to correct the rated torque with temperature correction factor shown in the following table.
The allowable operating temperature of XGT is -20°C to 80°C.
※ The shaft's slip torque may be smaller than the coupling's rated torque depending on the shaft bore. ⇒Slip torque
*2: These are values with max. bore diameter.Ambient Temperature / Temperature Correction Factor
Ambient Temperature | Temperature Correction Factor |
---|---|
-20℃ to 30℃ | 1.00 |
30℃ to 40℃ | 0.80 |
40℃ to 60℃ | 0.70 |
60℃ to 80℃ | 0.55 |
Slip torque
As in the table below, the clamping types XGT-C, XGT-CS, XGS-C, XGS-CS, and XGL-C have different slip torque according to the bore diameter. Take care during selection.Unit : N・m
Outside Diameter | Bore Diameter (mm) | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3 | 4 | 4.5 | 5 | 6 | 6.35 | 7 | 8 | 10 | 11 | 12 | 12.7 | 14 | 15 | 16 | 17 | 19 | 20 | |
15 | 1 | 1.3 | 1.5 | 1.7 | 1.9 | |||||||||||||
19 | 2.2 | 2.7 | 3.1 | 3.3 | 3.8 | |||||||||||||
25 | 4.3 | 5 | 5.5 | 6.8 | ||||||||||||||
27 | 3.8 | 5 | 6.8 | |||||||||||||||
30 | 7.5 | 10 | 12 | |||||||||||||||
34 | 8.3 | 10 | 10 | 12 | 13 | |||||||||||||
39 | 13 | 15 | 17 | 17 | 18 | 18 | 23 | 25 | ||||||||||
44 | 16 | 19 | 20 | 21 | 23 | 25 | 27 | |||||||||||
56 | 45 | 50 | 61 |
These are test values based on the conditions of shaft dimensional allowance: h7, hardness: 34-40 HRC, and screw tightening torque of the values described in XGT-CXGT-CSXGS-CXGS-CSXGL-C dimension tables. They are not guaranteed values.
Slip torque changes with usage conditions. Carry out tests under conditions similar to actual conditions in advance.
Structure
Set Screw Type
XGT Standard typeXGTXGS Short typeXGS
Single Clamping Type
XGT-CS Standard typeXGT-CSXGS-CS Short typeXGS-CS
Double Clamping Type
XGT-C Standard typeXGT-CXGL-C Long typeXGL-C
XGS-C Short typeXGS-C
XGT-C XGL-C XGS-C Split Type
Easy to mount and remove screws.Internal Structure
Material/Finish
XGT/XGL/XGS | |
---|---|
Hub | A2017 |
High-Gain Rubber | HNBR |
Hex Socket Head Cap Screw / Hex Socket Set Screw | SCM435 Ferrosoferric Oxide Film (Black) |
Characteristics
- Applicable motors
XGT/XGL/XGS | |
---|---|
Servomotor | ◎ |
Stepping Motor | ◎ |
General-purpose Motor | ● |
- Property
XGT/XGL/XGS | |
---|---|
Zero Backlash | ◎ |
For Servomotor High Gain | ◎ |
High Torque | ◎ |
High Torsional Stiffness | ○ |
Allowable Misalignment | ○ |
Vibration Absorption Characteristics | ◎ |
Allowable Operating Temperature | -20℃ to 80℃ |
- A completely integrated flexible coupling that connects hubs on both sides with high-gain rubber.
- It is suitable for control motors with high responsiveness, enabling high-accuracy positioning and shortened stabilization time.
- About reduction of stabilization time XGT2XGL2
Application
Actuator / Surface-mount machine / High precision XY stage / Index tableSelection
Selection Based on Shaft Diameter and Rated Torque
The area bounded by the shaft diameter and rated torque indicates the selection size.Selection Example
In case of selected parameters of shaft diameter of φ19 and load torque of 7 N•m, the selected size is XGT-39C.Selection Based on the Rated Output of the Servomotor
Rated Output (W) |
Servomotor Specifications*1 | Selection Size | ||||
---|---|---|---|---|---|---|
Diameter of Motor Shaft (mm) |
Rated Torque (N・m) |
Instantaneous Max. Torque (N・m) |
XGT | XGL | XGS | |
10 | 5 - 6 | 0.032 | 0.096 | 15C | 15C | 15C |
20 | 5 - 6 | 0.064 | 0.19 | 15C | 15C | 15C |
30 | 5 - 7 | 0.096 | 0.29 | 19C | 19C | 19C |
50 | 6 - 8 | 0.16 | 0.48 | 19C | 19C | 19C |
100 | 8 | 0.32 | 0.95 | 19C | 19C | 25C |
200 | 9 - 14 | 0.64 | 1.9 | 27C | 30C | 27C |
400 | 14 | 1.3 | 3.8 | 27C | 30C | 34C |
750 | 16 - 19 | 2.4 | 7.2 | 39C | 39C | - |
*1: Motor specifications are based on general values. For details, see the motor manufacturer's catalogs. This is the size for cases where devices such as reduction gears are not used.
Eccentric Reaction Force
Thrust reaction force
Change in static torsional stiffness due to temperature
This is a value under the condition where the static torsional stiffness at 20°C is 100%.Changes in the static torsion spring constant within the operating temperature are shown in the graph.
Before using the unit, be aware of the deterioration of responsiveness.