• Couplings
  • Oldham Type

MOS-16C-4-6

Flexible Couplings - Oldham Type - Set Screw Type / Clamping Type

Dimension Drawing

MOS-CFlexible Couplings - Oldham Type - Set Screw Type / Clamping Type寸法図

Specs/CAD

Part Number ALWEFGM Screw Tightening
Torque (N・m)
Price
(USD)
CAD
Download
Add to Cart
MOS-16C-4-6 16 7 21 8 3.5 5 M2.5 1 30.67 CAD Cart

Part Number Max. Bore Diameter
(mm)
Rated
Torque*1
(N・m)
Max. Torque
*1(N・m)
Max. Rotational Frequency
(min-1)
Moment of
Inertia
(kg・m2)*2
Static
Torsional
Stiffness
(N・m/rad)
Max. Lateral Misalignment
(mm)
Max. Angular
Misalignment
(°)
Mass
(g) *2
MOS-16C-4-6 6 0.4 0.8 39000 3.0×10-7 30 1 2 8

*1: Values with no load fluctuation and rotation in a single direction. If there is large load fluctuation, or both normal and reverse rotation, select a size with some margin. If ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the following table. The allowable operating temperature of MOS-C is -20℃ to 80°C. For more detailed information, please refer to Selection Guidelines.
*2: These are values with max. bore diameter.

Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70
60℃ to 80℃ 0.55

Structure

Set Screw Type

MOLOutside diameter φ16 - φ32MOLMOL-C

MOL/MOL-C/MOS/MOS-C_CFlexible Couplings - Oldham Type

MOLOutside diameter φ40 - φ63

MOL/MOL-C/MOS/MOS-C_CFlexible Couplings - Oldham Type

MOS MOS MOS-C

MOL/MOL-C/MOS/MOS-C_CFlexible Couplings - Oldham Type

Clamping Type

MOL-COutside diameter φ16 - φ32MOLMOL-C

MOL/MOL-C/MOS/MOS-C_CFlexible Couplings - Oldham Type

MOL-COutside diameter φ40 - φ63

MOL/MOL-C/MOS/MOS-C_CFlexible Couplings - Oldham Type

MOS-C MOS MOS-C

MOL/MOL-C/MOS/MOS-C_CFlexible Couplings - Oldham Type


Material/Finish

MOS-C
Hub A2017
Anodized
Spacer Polyacetal
Hex Socket Set Screw SCM435
Ferrosoferric Oxide Film (Black)
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)

Characteristics

  • Recommended Applicable Motor
MOL MOS
Servomotor
Stepping Motor
General-purpose Motor

◎: Excellent ○: Very good ●: Available

  • Property
MOL MOS
Allowable Misalignment
Electrical Insulation
Allowable Operating Temperature -20℃ to 80℃ -20℃ to 80℃

◎: Excellent ○: Very good

  • This is an oldham type flexible coupling.
  • Slippage of hubs and a spacer allows large eccentricity and angular misalignment to be accepted.
  • The load on the shaft generated by misalignment is small and the burden on the shaft is reduced.
  • It has electrical insulation.
  • Standard type MOL and short type MOS are available.

Application

Parts feeder / Transport device

Precautions for Use

In case of mounting on D-cut shaft, be careful about the position of the D-cut surface of the shaft. ⇒Mounting and Maintenance
There are sizes where the hex socket head bolt exceeds the outer diameter of the coupling and the rotating diameter is larger than the outer diameter. Please be careful of the interference of coupling.


Comparison of Rated Torque

MOS-CFlexible Couplings - Oldham Type - Set Screw Type / Clamping Type


Related Products

Oldham type coupling with high torque specification MOR is available.
MORMOR-CMOR-K

MOL/MOL-C/MOS/MOS-C_CFlexible Couplings - Oldham Type

Oldham type couplings MOM with metal spacers are available.
MOMMOM-CMOM-K

MOL/MOL-C/MOS/MOS-C_CFlexible Couplings - Oldham Type


Related Services

Most Read