Rigid Type

Image Rigid Couplings - Set Screw Type Rigid Couplings - Clamping Type Rigid Couplings - Split Type Rigid Couplings - Set Screw Type Rigid Couplings - Clamping Type Rigid Couplings - Split Type Rigid Couplings - Clamping Type Rigid Couplings - Clamping Type Rigid Couplings - Semi-split Type
Part Name Rigid Couplings - Set Screw Type Rigid Couplings - Clamping Type Rigid Couplings - Split Type Rigid Couplings - Set Screw Type Rigid Couplings - Clamping Type Rigid Couplings - Split Type Rigid Couplings - Clamping Type Rigid Couplings - Clamping Type Rigid Couplings - Semi-split Type
Part Number MRG MRG-C MRG-W MRGS MRGS-C MRGS-W MLR-C MLRS-C MLR-V
Feature Standard Standard Standard Standard Standard Standard Single-Piece
Construction
Standardization of Two Different End Bores
Single-Piece
Construction
Standardization of Two Different End Bores
Single-Piece
Construction
Standardization of Two Different End Bores
Size Standard Standard Long Standard Standard Long Long Long Long
Hub Material Aluminum Alloy Aluminum Alloy Aluminum Alloy All Stainless Steel All Stainless Steel All Stainless Steel Aluminum Alloy All Stainless Steel Aluminum Alloy
Shaft Fastening Method Set Screw Clamping Split Set Screw Clamping Split Clamping Clamping Semi Split
Diameter φ16 ~ φ65 φ16 ~ φ65 φ16 ~ φ65 φ16 ~ φ65 φ16 ~ φ65 φ16 ~ φ65 φ16 ~ φ32 φ16 ~ φ32 φ16 ~ φ32
Torque 1N・m ~ 35N・m 1N・m ~ 35N・m 1N・m ~ 35N・m 0.3N・m ~ 7N・m 0.3N・m ~ 7N・m 0.3N・m ~ 7N・m 1N・m ~ 10N・m 0.3N・m ~ 2N・m 1N・m ~ 10N・m
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List MRG-16 MRG-20 MRG-25 MRG-32 MRG-40 MRG-50 MRG-65 MRG-16C MRG-20C MRG-25C MRG-32C MRG-40C MRG-50C MRG-65C MRG-16W MRG-20W MRG-25W MRG-32W MRG-40W MRG-50W MRG-65W MRGS-16 MRGS-20 MRGS-25 MRGS-32 MRGS-40 MRGS-50 MRGS-65 MRGS-16C MRGS-20C MRGS-25C MRGS-32C MRGS-40C MRGS-50C MRGS-65C MRGS-16W MRGS-20W MRGS-25W MRGS-32W MRGS-40W MRGS-50W MRGS-65W MLR-16C MLR-20C MLR-25C MLR-32C MLRS-16C MLRS-20C MLRS-25C MLRS-32C MLR-16V MLR-20V MLR-25V MLR-32V
Image Rigid Couplings - Semi-split Type Rigid Couplings - Clamping Type
Part Name Rigid Couplings - Semi-split Type Rigid Couplings - Clamping Type
Part Number MLRS-V XRP
Feature Single-Piece
Construction
Standardization of Two Different End Bores
High Precision
Coaxial Level 3μm or less
run-out 50μm or less
Size Long Standard
Hub Material All Stainless Steel Aluminum Alloy
Shaft Fastening Method Semi Split Clamping
Diameter φ16 ~ φ32 φ16 ~ φ39
Torque 0.3N・m ~ 2N・m 1N・m ~ 10N・m
CAD CAD CAD
Specifications Specifications Specifications
List MLRS-16V MLRS-20V MLRS-25V MLRS-32V XRP-16C XRP-19C XRP-24C XRP-34C XRP-39C

Related products

Image Photo Sensor Flange
Part Name Photo Sensor Flange
Part Number MPF
Feature Photo Sensor Flange
CAD CAD
Specifications Specifications
List MPF-32 MPF-40 MPF-50