• Couplings
  • Rigid Type

MLR-32C-12-12

Rigid Couplings - Clamping Type

  • Single-Piece Construction
  • Standardized Shaft Hole of Different Diameters

Dimension Drawing

MLR-CRigid Couplings - Clamping Type寸法図

Part Number ALWGM F1F2Screw Tightening
Torque (N・m)
Price
(USD)
CAD
Download
Add to Cart
MLR-32C-12-12 32 20 40 11 M3 4 10 1.5 56.60 CAD Cart

Part Number Max. Bore Diameter
(mm)
Rated
Torque*1
(N・m)
Max. Rotational Frequency
(min-1)
Moment of
Inertia
(kg・m2)*2
Mass
(g) *2
MLR-32C-12-12 15 10 19000 1.0×10-5 70

*1: Correction of rated torque due to load fluctuation is not required. For more detailed information, please refer to Selection Guidelines.
*2: These are values with max. bore diameter.

Characteristics

  • Recommended Applicable Motor
MLR MLRS
Servomotor
Stepping Motor
General-purpose Motor

◎: Excellent ○: Very good ●: Available

  • Property
MLR MLRS
Zero Backlash
High Torque
High Torsional Stiffness
Corrosion Resistance (All S.S.) -

◎: Excellent ○: Very good

  • This is a long type rigid coupling.
  • This can also be used as a joint for extending a shaft.
  • There are two types of units made of aluminum alloy or stainless steel.
  • There are clamping type and semi-split type.

Material/Finish

MLR-C
Main Body A2017
Anodized
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)

Structure

Clamping Type

MLR-CMade of aluminum alloyMLR-CMLRS-C

MLR-C/MLRS-C/MLR-V/MLRS-V_CRigid Couplings

MLRS-CMade of all stainless steelMLR-CMLRS-C

MLR-C/MLRS-C/MLR-V/MLRS-V_CRigid Couplings

Semi-split Type

MLR-VMade of aluminum alloyMLR-VMLRS-V

MLR-C/MLRS-C/MLR-V/MLRS-V_CRigid Couplings

MLRS-VMade of all stainless steelMLR-VMLRS-V

MLR-C/MLRS-C/MLR-V/MLRS-V_CRigid Couplings


Application

Cleaning equipment / Transport device

Selection

Selection Based on Shaft Diameter and Rated Torque

The area bounded by the shaft diameter and rated torque indicates the selection size.

MLR-C/MLRS-C/MLR-V/MLRS-V_CRigid Couplings

MLR-C/MLRS-C/MLR-V/MLRS-V_CRigid Couplings

MLR-C/MLRS-C/MLR-V/MLRS-V_CRigid Couplings

MLR-C/MLRS-C/MLR-V/MLRS-V_CRigid Couplings

Selection Example

In case of selected parameters of shaft diameter of φ10 and load torque of 4 N・m, the selected size for MLR-C is MLR-25C.

Related Services

Product List

Click here to see MLR-32C

Click here to see MLR-C