MLRS-20C-6-6
8
0.5 4.43
31000
2.5×10-6 0.137
45 1.59
*1: Correction of rated torque due to load fluctuation is not required. For more detailed information, please refer to Selection Guidelines.
*2: These are values with max. bore diameter.
Modified Part Number
Enter the desired bore diameter and then click [Check Modified Part Number].
unit:mm
Shaft Hole
D1 D2
keyway
Key
b
t
Nominal Dimension
b×h
Basic Dimension
Allowance
(JS9)
Basic Dimension
Allowance
6
7
2
±0.0125
1.0
+0.1
0
2×2
8
9
10
3
±0.0125
1.4
3×3
11
12
4
±0.0150
1.8
4×4
13
14
15
16
17
5
±0.0150
2.3
5×5
18
19
20
22
6
±0.0150
2.8
6×6
24
25
28
30
8
±0.0180
3.3
+0.2
0
8×7
32
35
36
38
10
±0.0180
3.3
10×8
40
42
44
12
±0.0215
3.3
12×8
45
48
50
14
±0.0215
3.8
14×9
Characteristics
Recommended Applicable Motor
MLR
MLRS
Servomotor
◎
◎
Stepping Motor
◎
◎
General-purpose Motor
●
●
◎: Excellent ○: Very good ●: Available
MLR
MLRS
Zero Backlash
◎
◎
High Torque
○
○
High Torsional Stiffness
◎
◎
Corrosion Resistance (All S.S.)
-
◎
◎: Excellent ○: Very good
This is a long type rigid coupling.
This can also be used as a joint for extending a shaft.
There are two types of units made of aluminum alloy or stainless steel.
There are clamping type and semi-split type.
Material/Finish
MLRS-C
Main Body
SUS303
Hex Socket Head Cap Screw
SUSXM7
Structure
Clamping Type
MLR-C Made of aluminum alloy
MLR-C MLRS-C
MLRS-C Made of all stainless steel
MLR-C MLRS-C
Semi-split Type
MLR-V Made of aluminum alloy
MLR-V MLRS-V
MLRS-V Made of all stainless steel
MLR-V MLRS-V
Application
Cleaning equipment / Transport device
Selection
Selection Based on Shaft Diameter and Rated Torque
The area bounded by the shaft diameter and rated torque indicates the selection size.
Selection Example
In case of selected parameters of shaft diameter of φ10 and load torque of 4 N・m, the selected size for
MLR-C is
MLR-25C .
Related Products
Rigid coupling with high precision
XRP is available.