Part Number | Max. Bore Diameter (mm) |
Rated Torque*1 (N・m) | |||
---|---|---|---|---|---|
MRG-32 | 16 | 10 | 19000 | 1.2×10-5 | 71 |
*1: Correction of rated torque due to load fluctuation is not required.
*2: These are values with max. bore diameter.
Part Number | Standard Bore Diameter (Dimensional Allowance H8) D1・D2 |
|||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3 | 4 | 5 | 6 | 8 | 10 | 12 | 15 | 16 | 18 | 19 | 20 | 25 | 28 | 30 | 32 | |
MRG-32 | - | - | - | - | - | - | ● | ● | ● | - | - | - | - | - | - | - |
● All products are provided with hex socket set screws.
● Recommended tolerance for shaft diameters is h6 and h7.
● Bore and keyway modifications are available on request. Please take advantage of our modification services.
● For the shaft insertion amount to the coupling, see Mounting/maintenance. ⇒Mounting and Maintenance
Structure
Set Screw Type
MRG Aluminum alloyMRGMRGSClamping Type
MRG-C Aluminum alloyMRG-CMRGS-CSplit Type
MRG-W Aluminum alloyMRG-WMRGS-WMaterial/Finish
MRG | |
---|---|
Main Body | A2017 Anodized |
Hex Socket Set Screw | SCM435 Ferrosoferric Oxide Film (Black) |
Hex Socket Head Cap Screw | SCM435 Ferrosoferric Oxide Film (Black) |
Characteristics
- Applicable motors
MRG | MRGS | |
---|---|---|
Servomotor | ◎ | ◎ |
Stepping Motor | ◎ | ◎ |
General-purpose Motor | ● | ● |
- Property
MRG | MRGS | |
---|---|---|
Zero Backlash | ◎ | ◎ |
High Torque | ◎ | ○ |
High Torsional Stiffness | ◎ | ◎ |
Corrosion Resistance (All S.S.) | - | ◎ |
- This is a rigid type coupling.
- Light weight and ultra small moment of inertia. High response. High response.
- There are two types of units made of aluminum alloy or all stainless steel.
- There are three attachment methods: set screw type, clamping type, and split type.