Part Number | Max. Bore Diameter (mm) |
Rated Torque*1 (N・m) | |||
---|---|---|---|---|---|
MRG-32-12-12 | 16 | 10 | 19000 | 1.2×10-5 | 71 |
*1: Correction of rated torque due to load fluctuation is not required.
*2: These are values with max. bore diameter.
Characteristics
- Applicable motors
MRG | MRGS | |
---|---|---|
Servomotor | ◎ | ◎ |
Stepping Motor | ◎ | ◎ |
General-purpose Motor | ● | ● |
- Property
MRG | MRGS | |
---|---|---|
Zero Backlash | ◎ | ◎ |
High Torque | ◎ | ○ |
High Torsional Stiffness | ◎ | ◎ |
Corrosion Resistance (All S.S.) | - | ◎ |
- This is a rigid type coupling.
- Light weight and ultra small moment of inertia. High response. High response.
- There are two types of units made of aluminum alloy or all stainless steel.
- There are three attachment methods: set screw type, clamping type, and split type.
Material/Finish
MRG | |
---|---|
Main Body | A2017 Anodized |
Hex Socket Set Screw | SCM435 Ferrosoferric Oxide Film (Black) |
Hex Socket Head Cap Screw | SCM435 Ferrosoferric Oxide Film (Black) |