Serration Type
Image | ![]() |
||||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Flexible Couplings - Serration - Type | ||||||||
Part Number | MSF | ||||||||
Feature | Low Cost High Allowable Misalignment Vibration Absorption |
||||||||
Size | Standard | ||||||||
Hub Material | Sintered Metal | ||||||||
Shaft Fastening Method | Set Screw | ||||||||
Diameter | φ16 ~ φ32 | ||||||||
Torque | 0.5N・m ~ 3N・m | ||||||||
CAD | CAD | ||||||||
Specifications | Specifications | ||||||||
List | MSF-16 MSF-20 MSF-25 MSF-32 |
Related products
Image | ![]() |
||||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Sleeves for MSF | ||||||||
Part Number | MSF-SLV | ||||||||
Feature | Sleeves for MSF | ||||||||
CAD | CAD | ||||||||
Specifications | Specifications | ||||||||
List | MSF-16-SLV MSF-20-SLV MSF-25-SLV MSF-32-SLV |
Latest
Most Read
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data