Image | ![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|
Name | MSX | MSX-C | MST | MST-C | MSTS |
Feature | Single-Piece Construction Zero Backlash High Torsional Stiffness |
Single-Piece Construction Zero Backlash High Torsional Stiffness |
Single-Piece Construction Zero Backlash |
Single-Piece Construction Zero Backlash |
Single-Piece Construction Zero Backlash High Torsional Stiffness |
Size | Standard | Standard | Standard | Standard | Standard |
Hub Material | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Stainless Steel |
Shaft Fastening Method | Set Screw | Clamping | Set Screw | Clamping | Set Screw |
Diameter | φ16 ~ φ44 | φ16 ~ φ44 | φ8 ~ φ63 | φ12 ~ φ63 | φ8 ~ φ63 |
Torque | 0.5N・m ~ 9N・m | 0.5N・m ~ 9N・m | 0.1N・m ~ 32N・m | 0.4N・m ~ 32N・m | 0.2N・m ~ 35N・m |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|
Name | MSTS-C | MST-K | MSTS-K | MWS | MWSS |
Feature | Single-Piece Construction Zero Backlash High Torsional Stiffness |
Single-Piece Construction Zero Backlash |
Single-Piece Construction Zero Backlash |
Single-Piece Construction Zero Backlash Low Inertia |
Single-Piece Construction Zero Backlash High Torque |
Size | Standard | Standard | Standard | Short | Short |
Hub Material | Stainless Steel | Aluminum Alloy | Stainless Steel | Aluminum Alloy | Stainless Steel |
Shaft Fastening Method | Clamping | Set Screw + Key | Set Screw + Key | Set Screw | Set Screw |
Diameter | φ12 ~ φ63 | φ32 ~ φ63 | φ32 ~ φ63 | φ8 ~ φ32 | φ8 ~ φ32 |
Torque | 0.3N・m ~ 35N・m | 4N・m ~ 32N・m | 3.5N・m ~ 35N・m | 0.1N・m ~ 4N・m | 0.2N・m ~ 3.5N・m |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|
Name | MWS-C | MWSS-C | XSTS-C | XWSS-C | MSXP-C |
Feature | Single-Piece Construction Zero Backlash Low Inertia |
Single-Piece Construction Zero Backlash High Torque |
Clean Low Particle Chemical Resistance |
Clean Low Particle Chemical Resistance |
PEEK Low Outgas |
Size | Short | Short | Standard | Short | Standard |
Hub Material | Aluminum Alloy | Stainless Steel | SUS316L | SUS316L | PEEK |
Shaft Fastening Method | Clamping | Clamping | Clamping | Clamping | Clamping |
Diameter | φ12 ~ φ32 | φ12 ~ φ32 | φ25 ~ φ63 | φ25 ~ φ32 | φ25 ~ φ36 |
Torque | 0.4N・m ~ 4N・m | 0.3N・m ~ 3.5N・m | 2N・m ~ 35N・m | 2N・m ~ 3.5N・m | 0.7N・m ~ 1.5N・m |
Image | ![]() |
||||
---|---|---|---|---|---|
Name | MSXP-C-W-SP | ||||
Feature | Coupling for Vacuum Variable Capacitor | ||||
Size | Long | ||||
Hub Material | PEEK | ||||
Shaft Fastening Method | Clamping | ||||
Diameter | φ25 | ||||
Torque | 1.3N・m |
Related products
Image | ![]() |
![]() |
||||
---|---|---|---|---|---|---|
Number | MPF | MDR | ||||
Name | Photo Sensor Flange | Damper Rolls | ||||
Feature | Photo Sensor Flange | Damper for Stepping Motor |
Other Couplings
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|
Name | High Gain Type | Disk Type | Jaw Type | Slit Type | Oldham Type |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|
Name | Cross Joint Type | Rigid Type | Bellows Type | Serration Type | Flexus |