• Couplings
  • Slit Type

MST-32C

Flexible Couplings - Slit Type - Clamping Type

  • Zero Backlash
  • Single-Piece Construction

Dimension Drawing

MST-CFlexible Couplings - Slit Type - Clamping Type寸法図

*1: E=D2(D2<6)

E=D2+0.5(D2≥6)

Specs/CAD

Part Number ALWFGM Screw Tightening
Torque (N・m)
Standard Bore Diameter
D1-D2
Price
(USD)
CAD
Download
Add to Cart Additional Modification
MST-32C 32 12 41 6 11 M4 2.5 65.04 CAD Cart       

Part Number Max. Bore Diameter
(mm)
Rated
Torque*1
(N・m)
Max. Rotational Frequency
(min-1)
Moment of
Inertia
(kg・m2)*2
Static
Torsional
Stiffness
(N・m/rad)
Max. Lateral Misalignment
(mm)
Max. Angular
Misalignment
(°)
Max. Axial
Misalignment
(mm)
Mass
(g) *2
MST-32C 14 4 19000 9.7×10-6 500 0.15 2 ±0.5 64

*1: Correction of rated torque due to load fluctuation is not required.

The shaft's slip torque may be smaller than the coupling's rated torque depending on the shaft bore. ⇒Slip torque

*2: These are values with max. bore diameter.

Part Number Standard Bore Diameter D1・D2
MST-32C 8-8 8-9.525 8-10 8-12 9.525-10
9.525-12 10-10 10-11 10-12 10-14
12-12 12-14      

● All products are provided with hex socket head cap screw.
● Recommended tolerance for shaft diameters is h6 and h7.
MST-C has variable slit shapes depending on the size. See the Slit Details.
● Bore additional modification is available on request. Please take advantage of our modification services.


Part Number Standard Bore Diameter D1・D2
MST-32C-8-8 8-8
8-9.525
8-10
8-12
9.525-10
9.525-12
10-10
10-11
10-12
10-14
12-12
12-14
MST-32C-8-9.525 8-8
8-9.525
8-10
8-12
9.525-10
9.525-12
10-10
10-11
10-12
10-14
12-12
12-14
MST-32C-8-10 8-8
8-9.525
8-10
8-12
9.525-10
9.525-12
10-10
10-11
10-12
10-14
12-12
12-14
MST-32C-8-12 8-8
8-9.525
8-10
8-12
9.525-10
9.525-12
10-10
10-11
10-12
10-14
12-12
12-14
MST-32C-9.525-10 8-8
8-9.525
8-10
8-12
9.525-10
9.525-12
10-10
10-11
10-12
10-14
12-12
12-14
MST-32C-9.525-12 8-8
8-9.525
8-10
8-12
9.525-10
9.525-12
10-10
10-11
10-12
10-14
12-12
12-14
MST-32C-10-10 8-8
8-9.525
8-10
8-12
9.525-10
9.525-12
10-10
10-11
10-12
10-14
12-12
12-14
MST-32C-10-11 8-8
8-9.525
8-10
8-12
9.525-10
9.525-12
10-10
10-11
10-12
10-14
12-12
12-14
MST-32C-10-12 8-8
8-9.525
8-10
8-12
9.525-10
9.525-12
10-10
10-11
10-12
10-14
12-12
12-14
MST-32C-10-14 8-8
8-9.525
8-10
8-12
9.525-10
9.525-12
10-10
10-11
10-12
10-14
12-12
12-14
MST-32C-12-12 8-8
8-9.525
8-10
8-12
9.525-10
9.525-12
10-10
10-11
10-12
10-14
12-12
12-14
MST-32C-12-14 8-8
8-9.525
8-10
8-12
9.525-10
9.525-12
10-10
10-11
10-12
10-14
12-12
12-14

● All products are provided with hex socket head cap screw.
● Recommended tolerance for shaft diameters is h6 and h7.
MST-C has variable slit shapes depending on the size. See the Slit Details.
● Bore additional modification is available on request. Please take advantage of our modification services.

Slip torque

As in the table below, the clamping types MST-C and MSTS-C have different slip torque according to the bore diameter. Take care during selection.

Unit : N・m

Part Number Bore Diameter (mm)
4 4.5 5 6 6.35 7 8 9.525 10 11 12 14 15 16
MST-25C 3 3.6
MST-32C 4.1 7.3
MST-40C 7.1 14 17 20 24
MST-63C 59 63
MSTS-12C 0.4 0.5
MSTS-16C 0.7 0.8
MSTS-20C 1.2 1.7 1.7 1.7
MSTS-25C 0.7 0.7 0.9 1.7 3.8
MSTS-32C 1.2 2.1 2.7 2.9 5.9
MSTS-40C 8.7 12 12 14
MSTS-50C 22 28
MSTS-63C 28 49

These are test values based on the conditions of shaft dimensional allowance: h7, hardness: 34-40 HRC, and screw tightening torque of the values described in MST-CMSTS-C dimension tables. They are not guaranteed values.
Slip torque changes with usage conditions. Carry out tests under conditions similar to actual conditions in advance.


Structure

MSTS-KMade of all stainless steel

MST/MSTS/MST-C/MSTS-C/MST-K/MSTS-K_CFlexible Couplings - Slit Type

Set Screws + Key TypeMST-KMSTS-K

MST-KMade of aluminum alloy

MST/MSTS/MST-C/MSTS-C/MST-K/MSTS-K_CFlexible Couplings - Slit Type

MSTS-C
Outside diameter φ12 - φ32

MST/MSTS/MST-C/MSTS-C/MST-K/MSTS-K_CFlexible Couplings - Slit Type

Clamping TypeMST-CMSTS-C

MST-C Made of aluminum alloy
MSTS-C Made of all stainless steel
Outside diameter φ40 - φ63

MST/MSTS/MST-C/MSTS-C/MST-K/MSTS-K_CFlexible Couplings - Slit Type

Set Screw TypeMSTMSTS

MST Made of aluminum alloy
MSTS Made of all stainless steel

MST/MSTS/MST-C/MSTS-C/MST-K/MSTS-K_CFlexible Couplings - Slit Type


Material/Finish

MST-C
Main Body A2017
Anodized
Hex Socket Head Cap
Setscrew
SCM435
Ferrosoferric Oxide Film (Black)
Hex Socket Head Cap
Bolt
SCM435
Ferrosoferric Oxide Film (Black)

Characteristics

  • This is a metal spring coupling with single-piece construction. A slit is inserted into a cylindrical material.
  • A plate spring formed by a slit allows eccentricity, angular misalignment, and end-play to be accepted.
  • There are two types of units made of aluminum alloy or all stainless steel.
  • Wide variation of outside diameter φ 8 - φ 63.
  • Property
MST MSTS
Zero Backlash
High Torque
High Torsional Stiffness
Allowable Misalignment
Corrosion Resistance (All S.S.) -

◎: Excellent ○: Very good

  • Recommended Applicable Motor
MST MSTS
Servomotor
Stepping Motor
General-purpose Motor

◎: Excellent ○: Very good ●: Available


Application

Transport device / XY stage / Parts feeder

Precautions for Use

In case of mounting on D-cut shaft, be careful about the position of the D-cut surface of the shaft. ⇒Mounting and Maintenance
There are sizes where the hex socket head bolt exceeds the outer diameter of the coupling and the rotating diameter is larger than the outer diameter. Please be careful of the interference of coupling. Rotation Diameter

Selection

Selection Example

In case of selected parameters of shaft diameter of φ10 and load torque of 1.5 N•m, the selected size forMSTMSTSis MST-25MSTS-25

MST/MSTS/MST-C/MSTS-C/MST-K/MSTS-K_CFlexible Couplings - Slit Type

MST/MSTS/MST-C/MSTS-C/MST-K/MSTS-K_CFlexible Couplings - Slit Type

MST/MSTS/MST-C/MSTS-C/MST-K/MSTS-K_CFlexible Couplings - Slit Type

MST/MSTS/MST-C/MSTS-C/MST-K/MSTS-K_CFlexible Couplings - Slit Type

Selection Based on Shaft Diameter and Rated Torque

The area bounded by the shaft diameter and rated torque indicates the selection size.

Slit Details

MST-C

MST-CFlexible Couplings - Slit Type - Clamping Type


Eccentric Reaction Force

MST/MSTS/MST-C/MSTS-C/MST-K/MSTS-K_TTechnical Information

MST/MSTS/MST-C/MSTS-C/MST-K/MSTS-K_TTechnical Information


Thrust reaction force

MST/MSTS/MST-C/MSTS-C/MST-K/MSTS-K_TTechnical Information

MST/MSTS/MST-C/MSTS-C/MST-K/MSTS-K_TTechnical Information


Change in static torsional stiffness due to temperature

MST/MSTS/MST-C/MSTS-C/MST-K/MSTS-K_TTechnical Information

This is a value under the condition where the static torsional stiffness at 20°C is 100%.
The change of MST and MSTS in torsional stiffness due to temperature is small and the change in responsiveness is extremely small. If the unit is used under higher temperature, be careful about misalignment due to elongation or deflection of the shaft associated with thermal expansion.

MST/MSTS/MST-C/MSTS-C/MST-K/MSTS-K_TTechnical Information


Related Services

Product List

Click here to see MST-C

Click here to see Slit Type

Most Read