Flexible Couplings - Slit Type - Set Screw Type
Part Number | A | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MSTS-8 | 8 | 3.5 | 14 | 1.7 | M2 | 0.3 | 58.61 | CAD | Cart | ||
MSTS-12 | 12 | 5 | 18.5 | 2.5 | M2.5 | 0.5 | 60.39 | CAD | Cart | ||
MSTS-16 | 16 | 6.5 | 23 | 3 | M3 | 0.7 | 62.30 | CAD | Cart | ||
MSTS-20 | 20 | 7.5 | 26 | 3 | M3 | 0.7 | 69.99 | CAD | Cart | ||
MSTS-25 | 25 | 8.5 | 31 | 4 | M4 | 1.7 | 81.27 | CAD | Cart | ||
MSTS-32 | 32 | 12 | 41 | 6 | M4 | 1.7 | 93.00 | CAD | Cart | ||
MSTS-40 | 40 | 17 | 56 | 8.5 | M5 | 4 | 191.31 | CAD | Cart | ||
MSTS-50 | 50 | 21 | 71 | 10.5 | M6 | 7 | 341.67 | CAD | Cart | ||
MSTS-63 | 63 | 26 | 90 | 13 | M8 | 15 | 591.66 | CAD | Cart |
Part Number | Max. Bore Diameter (mm) |
Rated Torque*1 (N・m) | |||||||
---|---|---|---|---|---|---|---|---|---|
MSTS-8 | 4 | 0.2 | 78000 | 3.1×10-8 | 50 | 0.1 | 2 | ±0.2 | 3 |
MSTS-12 | 6 | 0.3 | 52000 | 2.1×10-7 | 64 | 0.1 | 2 | ±0.3 | 9.3 |
MSTS-16 | 8 | 0.5 | 39000 | 8.4×10-7 | 85 | 0.1 | 2 | ±0.3 | 21 |
MSTS-20 | 10 | 1 | 31000 | 2.4×10-6 | 250 | 0.1 | 2 | ±0.3 | 38 |
MSTS-25 | 12 | 2 | 25000 | 6.8×10-6 | 330 | 0.15 | 2 | ±0.4 | 71 |
MSTS-32 | 16 | 3.5 | 19000 | 2.6×10-5 | 850 | 0.15 | 2 | ±0.5 | 160 |
MSTS-40 | 20 | 8 | 15000 | 8.7×10-5 | 1000 | 0.2 | 2 | ±0.5 | 350 |
MSTS-50 | 25 | 15 | 12000 | 2.7×10-4 | 1400 | 0.2 | 2 | ±0.5 | 700 |
MSTS-63 | 35 | 35 | 10000 | 8.4×10-4 | 1800 | 0.2 | 2 | ±0.5 | 1300 |
*1: Correction of rated torque due to load fluctuation is not required. For more detailed information, please refer to Selection Guidelines.
*2: These are values with max. bore diameter.
Part Number | Standard Bore Diameter (Dimensional Allowance H8) D1・D2 |
||||
---|---|---|---|---|---|
MSTS-8 | 2-2 | 2-3 | 3-3 | ||
MSTS-12 | 3-3 | 3-4 | 4-4 | 4-5 | 4.5-5 |
5-5 | 5-6 | ||||
MSTS-16 | 4-4 | 4-5 | 4-6 | 4.5-5 | 5-5 |
5-6 | 5-8 | 6-6 | 6-6.35 | 6-7 | |
6-8 | 6.35-8 | ||||
MSTS-20 | 5-5 | 5-6 | 5-8 | 6-6 | 6-6.35 |
6-7 | 6-8 | 6-10 | 6.35-8 | 8-8 | |
8-9.525 | 8-10 | 10-10 | |||
MSTS-25 | 5-6 | 6-6 | 6-6.35 | 6-8 | 6-10 |
6.35-8 | 6.35-10 | 8-8 | 8-9.525 | 8-10 | |
8-12 | 9.525-10 | 10-10 | 10-11 | 10-12 | |
12-12 | |||||
MSTS-32 | 6-8 | 6.35-8 | 8-8 | 8-10 | 8-12 |
9.525-12 | 10-10 | 10-11 | 10-12 | 10-14 | |
12-12 | 12-14 | 14-14 | 14-16 | ||
MSTS-40 | 8-9.525 | 10-10 | 12-12 | 14-14 | 15-15 |
16-16 | 16-18 | 18-18 | |||
MSTS-50 | 12-12 | 14-14 | 15-15 | 16-18 | |
MSTS-63 | 14-14 |
●All products are provided with hex socket set screws.
● Recommended tolerance for shaft diameters is h6 and h7.
● Bore and keyway modifications are available on request. Please take advantage of our modification services.
Unit : N・m
Part Number | Bore Diameter (mm) | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4 | 4.5 | 5 | 6 | 6.35 | 7 | 8 | 9.525 | 10 | 11 | 12 | 14 | 15 | 16 | |
MST-25C | 3 | 3.6 | ||||||||||||
MST-32C | 4.1 | 7.3 | ||||||||||||
MST-40C | 7.1 | 14 | 17 | 20 | 24 | |||||||||
MST-63C | 59 | 63 | ||||||||||||
MSTS-12C | 0.4 | 0.5 | ||||||||||||
MSTS-16C | 0.7 | 0.8 | ||||||||||||
MSTS-20C | 1.2 | 1.7 | 1.7 | 1.7 | ||||||||||
MSTS-25C | 0.7 | 0.7 | 0.9 | 1.7 | 3.8 | |||||||||
MSTS-32C | 1.2 | 2.1 | 2.7 | 2.9 | 5.9 | |||||||||
MSTS-40C | 8.7 | 12 | 12 | 14 | ||||||||||
MSTS-50C | 22 | 28 | ||||||||||||
MSTS-63C | 28 | 49 |
These are test values based on the conditions of shaft dimensional allowance: h7, hardness: 34-40 HRC, and screw tightening torque of the values described in MST-CMSTS-C dimension tables. They are not guaranteed values.
Slip torque changes with usage conditions. Carry out tests under conditions similar to actual conditions in advance.
MSTS | |
---|---|
Main Body | SUS303 |
Hex Socket Set Screw | SUSXM7 |
Hex Socket Head Cap Screw | SUSXM7 |
MST | MSTS | |
---|---|---|
Servomotor | ● | ● |
Stepping Motor | ◎ | ◎ |
General-purpose Motor | ● | ● |
MST | MSTS | |
---|---|---|
Zero Backlash | ◎ | ◎ |
High Torque | ○ | ○ |
High Torsional Stiffness | ○ | ○ |
Allowable Misalignment | ○ | ○ |
Corrosion Resistance (All S.S.) | - | ◎ |